We use cookies to enhance your experience on our website. By clicking '' or by continuing to use our website, you are agreeing to our use of cookies. You can change your cookie settings at any time.

Air Conditioners

Keep your home cool and comfortable when the weather gets hot. Air conditioner systems are great at cooling homes in hot and mild climates, and provide chilly comfort in the height of summer.

What to look for: Energy efficiency, cost, noise level, cooling stages

Find a Local Pro
XR17 XR16 XR14 XR13 AC HP 3  2
Showing results for
There are no products that meet this criteria; please broaden your filters to see products

How much can you save?

Upgrading your system to a higher SEER rating can help you save on your monthly energy costs. Lower energy usage can also help protect the environment for future generations.

An image with text stating the average AC system has 10 SEER and the XV20i TruComfort Variable Speed Air Conditioner has 22 SEER.
An infographic showing cooling savings of up to 52% per year after a system upgrade, with $800 in 5-year savings, $1,700 in 10-year savings, and $2,500 in 15-year savings.

*The majority of systems installed prior to 2006 are 10 SEER or lower. For this example, the air conditioner has a SEER rating of up to 20 SEER. Potential energy savings may vary depending on your lifestyle, system settings, equipment maintenance, local climate, home construction and installation of equipment and duct system.

**Savings based on national averages.

Support Resources

Find guides to help you set up and use your smart thermostat and Trane Home account.

Getting Started Guide

Learn helpful HVAC tips and tricks before you purchase your system.

Owner’s Manuals

Learn more about your product, like its technical specs and innovative technology.

Email banner

Get helpful HVAC tips in our newsletter

Sign up for our email newsletter to learn helpful HVAC tips and tricks before your purchase your system.

Why choose a Trane air conditioner 

Trane air conditioners are among the most energy-efficient, quiet, and reliable central AC units on the market today. We offer the Right Products in the Right Place at the Right Time. 

Wide selection of energy-efficient air conditioners in popular sizes 

Trane offers a variety of energy-efficient AC systems in multiple capacities to suit any size home. These include: 

  • Variable-speed air conditioners 
  • Multi-speed air conditioners 
  • Single-stage air conditioners 

And within each product line, we offer different sizing options, including:  

  • 2-ton AC units 
  • 2.5-ton AC units 
  • 3-ton AC units 
  • 3.5 ton AC units 
  • 4-ton AC units 
  • 5-ton AC units 

Consult with your local Trane dealer to ensure you get the right size central air conditioner for your home. Proper sizing via a load calculation is essential. 

“Beware of dealers who don’t perform load calculations and rely either on very basic rules of thumb or just want to replace your system with whatever you currently have.  Those are usually signs that you should find a better dealer.”   

-Mark Woodruff, Senior Product Manager, Ducted Outdoors 

SEER2 and EER2 

Seasonal Energy Efficiency Ratio (SEER2) and Energy Efficiency Ratio (EER2) ratings measure an AC unit’s energy efficiency. The higher the number, the better the air conditioner is at cooling your home in a variety of conditions.  

Trane air conditioners range from 13.4 SEER2 up to 23.6 SEER2 for our most energy-efficient air conditioner. Your ratings will vary based on the AC unit you purchase and the indoor unit you pair it with. Pair with a smart thermostat for ultimate comfort and energy savings. 

Innovative technology for energy efficiency and humidity control 

Our innovative technology is what makes our energy-efficient AC units so good at reducing energy consumption while improving your home comfort. Some features include: 

  • Climatuff™ variable-speed, multi-speed, and single-stage compressors 
  • All-aluminum SpineFin™ Coils 
  • Superior humidity control 
  • Trane Link Connectivity on variable-speed units 
  • WeatherGuard™ tops to enhance efficiency and durability 

Quiet air conditioners 

Our central AC units are made with sound level in mind. These outdoor units are quiet enough not to disturb you when you’re out on the deck or patio, and for placement under a bedroom window. Our TruComfort™ variable-speed AC units have a compressor sound enclosure for ultimate noise reduction. 

Reliability is built in 

Durability is built into all of our energy-efficient HVAC equipment. Product lines undergo five years of severe wear and tear in just 16 weeks at our SEET (System Extreme Environmental Test) lab in Tyler, Texas. This helps ensure your new air conditioner will stand the test of time. 

Air Conditioner FAQs

Your central air conditioning unit draws heat energy out of the house and transfers it to the outside air. The most common setup for air conditioning units for homes is a split system, which includes an inside-the-home evaporative heat exchanger and an outside condensing unit heat exchanger. Learn more about HVAC systems in our article “HVAC Systems: Basics to Know Before You Buy.”

Use our Repair or Replace tool to help you make this decision. The answer will be different for every homeowner. If you do plan to replace your air conditioner, consider the correct size, SEER2 rating, cooling stages, noise level, and cost.

That’s a great question, and you’re smart to be asking. An improperly sized AC unit may not cool your home efficiently and reduce the humidity as it should. While a 2-ton AC unit might work for a smaller home, a larger home might need a 5-ton AC unit or even two systems. HVAC sizing is best done by an experienced HVAC professional.

SEER2, or Seasonal Energy Efficiency Ratio, measures the efficiency of your cooling system – the higher the SEER2, the more efficient the air conditioner. As of Jan. 1, 2023, the Department of Energy changed the minimum SEER2 ratings for heating and cooling systems. These minimum ratings vary by region, system capacity, and system type, so be sure to talk to your local independent Trane dealer to find the best system for your home.

Air conditioner noise levels are measured in decibels, or dBs. While the optimal noise level for your air conditioner comes down to personal preference, this handy list can help you understand just how loud a system you’re considering might be. Use this information to determine the air conditioner noise level you would feel comfortable having in your home or yard.

  • 80 dB sounds like a garbage disposal.
  • 70 dB sounds like a vacuum cleaner.
  • 60 dB sounds like background noise or music.
  • 50 dB sounds like a quiet suburb or quiet conversation.
  • 40 dB sounds like the noise level inside a library.

Most Trane air conditioners fall in the 55-75 dBA range.

Your air conditioner replacement cost will vary widely depending on the cooling capacity (in tons), the efficiency rating, cooling stages/fan speed, and other factors. Our pricing guide can provide more information.

Most air conditioning units last around 15 years. Some units can last longer if properly maintained and they are quality units to begin with. Some units may not last as long if they are not properly maintained, if you use them year-round, or if they are a lower-quality unit. Get some maintenance tips to prolong the life of your air conditioner.

As part of ongoing improvement, the HVAC industry is in the process of transitioning to using a new refrigerant in newly manufactured units, including air conditioners and heat pumps. It’s called R-454B and is more sustainable than the most recent refrigerant, R-410A

For new units listed on our website, you will see an icon indicating which units are using the new refrigerant. You can also find the type of refrigerant listed in the model specifications.

For existing AC and heat pump installations at your home, your owner’s manual will say what type of refrigerant it uses. If the unit was manufactured in 2010 or later, the refrigerant will be R-410A. If it was manufactured before 2010, the refrigerant would be R-22, which is no longer in production. You may want to consider system replacement due to the age of the unit.

You can also contact your local Trane local dealer to learn more about refrigerants and product availability.

Contact a local dealer

Dealers can answer questions, help you find the right products for your home, and repair your system.

We’re here to help

Connect with our Customer Care team about your products, warranties, and dealer concerns.

Available Monday – Friday from 7am to 5pm CST

1-833-298-3493

A phone

brand pixel
What do you need help with?