|
SEER:
The higher the SEER, the less fuel you’ll need to keep your home comfortable, the less you’ll spend on energy, and the lower your carbon footprint will be.
|
Up to 17 |
|
Nominal Sound:
The average sound level in decibels. The higher the number, the louder the unit. For example, a vacuum cleaner = 70.
|
70 |
|
Cooling Stages
Units with multiple cooling stages have more precise temperature control and operate more efficiently than single stage units.
|
ONE |
|
Energy Savings:
Yearly energy savings based on the ratings of a matched system. The majority of systems installed prior to 2006 are 10 SEER or lower.
|
54% |
The XR16 Low Profile home air conditioning system has a SEER rating of up to 17.00, making it an excellent choice for home comfort and for earning energy-efficiency tax credits.
Designed with limited space in mind, the XR16 Low Profile home air conditioner will meet the needs of difficult-to-install or tight space required homes such as zero lot line, condos, or under decks.
Add Trane CleanEffects™ Air Cleaner to your home air conditioning system for advanced air filtration that removes more dust, pollen and other irritants from conditioned air for a cleaner, healthier, more comfortable home.
Product BrochureMODEL | COOLING CAPACITY (BTUH) | NOMINAL TONS | WEIGHT | HEIGHT (IN.) | WIDTH (IN.) | DEPTH (IN.) |
---|---|---|---|---|---|---|
4TTL6018A | 18,000 | 1.5 | 165 | 36.75 | 40 | 14.5 |
4TTL6024A | 24,000 | 2 | 165 | 36.75 | 40 | 14.5 |
4TTL6030A | 28,200 | 2.5 | 180 | 36.75 | 40 | 14.5 |
4TTL6036A | 35,000 | 3 | 243 | 36.75 | 47 | 17.5 |
4TTL6042A | 41,000 | 3.5 | 243 | 36.75 | 47 | 17.5 |
4TTL6048A | 46,500 | 4 | 243 | 36.75 | 47 | 17.5 |
4TTL6060A | 56,000 | 5 | 263 | 42.75 | 47 | 17.5 |
MODEL | COOLING CAPACITY (BTUH) | NOMINAL TONS | WEIGHT | HEIGHT (IN.) | WIDTH (IN.) | DEPTH (IN.) |
---|---|---|---|---|---|---|
4TTS6036A3 | 35,000 | 3 | 242 | 36 | 47 | 18 |
4TTS6048A3 | 46,5000 | 4 | 243 | 36 | 47 | 18 |
4TTS6060A3 | 56,000 | 5 | 263 | 42 | 47 | 18 |
4TTS6036A4 | 35,000 | 3 | 242 | 36 | 47 | 18 |
4TTS6048A4 | 46,500 | 4 | 243 | 36 | 47 | 18 |
4TTS6060A4 | 56,000 | 5 | 263 | 42 | 47 | 18 |
Every Trane home air conditioning system is packed with high-quality components. Each helps ensure that time after time, your unit will provide total comfort your family can rely on. The XR16 Low Profile includes:
Protect your XR16 Low Profile with one of our top of the line warranties
View Warranty
WANT TO SAVE ON A NEW SYSTEM?
NEED EMERGENCY REPAIRS?
WE CAN HELP
Let us know how we can help and the top-rated Trane Comfort Specialist™ in your area will contact you shortly.
†This product meets ENERGY STAR requirements when appropriate coil components are used. Ask your contractor for details.
Please enter your zip code
The dealer you selected doesn't service your Zip/Postal code.
You can close and confirm your location on the form or view all dealers in your area.