Tracer® SC+ Building Automation System

Overview

Tracer SC+ offers advanced AI automation, integrating HVAC, lighting and more for enhanced comfort and efficiency.

  1. AI Optimization

    Tracer SC+ is designed to work seamlessly with AI Control, integrating easily with existing technology to help improve performance and enhance building operation

  2. Seamless Integration

    Tracer SC+ is designed to be compatible with a wide range of building systems, which includes both Trane and non-Trane equipment. This flexibility allows facility managers to incorporate various building systems into a unified platform.

  3. Future Compatibility

    Built on open industry standard protocols, Tracer SC+ supports equipment from previous and future generations, regardless of brand. This flexibility allows for gradual replacement of aging equipment, ensuring long-term compatibility and investment protection.

  4. Secure & Robust

    Tracer SC+ provides a robust backbone for the most complex systems. Our security protocols stand up to the scrutiny IT teams and are regularly updated. When it comes to security, you can be confident moving forward with a solution from Trane. 

Product Information

  • Consistency & Customization: Tracer SC+ is designed to deliver high performance systems, consistently. Trane delivers its proven systems knowledge to every job through comprehensive, factory engineered applications. These applications improve quality and are fully-documented to simplify ongoing operations and service. Each application is customizable to allow for fine-tuning to meet the unique needs of each job.
  • Existing & Future: Tracer SC+ includes support for equipment from all generations. Built on a foundation of open, industry-standard protocols, including BACnet, LonTalk, and Modbus, Tracer SC+ provides robust support for Trane and non-Trane equipment. Legacy Trane and non-Trane proprietary equipment can be integrated through a simple communications bridge, allowing you to replace legacy equipment on a schedule that fits your budget.
  • Flexible & Optimized: Trane has the ability to go significantly beyond traditional HVAC systems to optimize comfort and lifecycle costs. Lighting systems, energy meters, VFDs and more can be utilized to provide more advanced algorithms. Tracer SC+ provides a robust backbone for even the most complex systems.

Plenty of providers pre-program their controls. At Trane, we pre-engineer performance. It’s more than a word choice. It’s what can make your buildings consistently more comfortable, healthier, and more energy efficient and sustainable. It’s performance that works, straight out of the box.

Trane expertly orchestrates equipment sequences into Tracer system applications. Our embedded logic delivers performance based on the latest ASHRAE® standards and guidelines, plus any goals you set for your buildings.

  • Chiller Plant Control: Optimizes the rotation, staging, and sequencing of multiple chillers to serve dynamic building load while maximizing chiller life.
  • Trim & Respond: Delivers the sequences and performance defined in ASHRAE Guideline 36—High-Performance Sequences of Operation for HVAC systems, while allowing contextual modifications.
  • Area: Synchronizes all the equipment delivering heating and cooling in spaces, rooms or zones that share common schedules and setpoints. Works with Variable Air Systems (VAS) to coordinate air handlers and VAV boxes to manage pressure and air flow within the room or zone.

 

  1. Tracer® Synchrony®

    • Easily manage building systems with a modern, intuitive dashboard accessible via any web-enabled device
    • Adjust settings, scheduling, and automation for systems to fit the building needs and occupant comfort as they evolve
    • Monitor, analyze, and control systems securely, with actionable insights and alerts that help mitigate operational disruption
  2. Tracer® Ensemble®

    • Provides a centralized platform to monitor and manage multiple buildings and locations, helping to streamline operations across an entire portfolio
    • Offers powerful analytics, billing, and reporting tools to identify opportunities for energy savings, operational improvements, and perform proactive maintenance
    • Enables secure, web-based access from anywhere, with scalable architecture that adapts to growing organizational needs and integrates with existing systems

Product Information

Two engineering working together and using digital tablet looking blueprint and analysis with architectural plan on desk.

Trane is leading the way with ASHRAE Guideline 36 programming, certified on January 7th, 2026 to comply with the California Energy Code (Title 24) requirements. This certification demonstrates Trane’s commitment to delivering high-performing Guideline 36 control sequences that help reduce energy consumption, improve system reliability, and minimize downtime.

FAQs

Your Tracer SC+ questions, answered.

Tracer SC+ offers powerful building automation and better control over your building's comfort and efficiency, with robust support for Trane and non-Trane equipment.

Trane AI Control is a fully integrated, AI-powered system that continuously analyzes building data in real time—including occupancy, weather forecasts, and energy usage—to automatically adjust HVAC operations for maximum efficiency and sustainability.

Resources & Insights

Knowledge is the power to do more.