Axiom™ Console Water Source Heat Pumps

Models 0.5-1.5 Tons

Overview

Energy efficient in-room climate control for hotels, offices, condos, and dorms.

  • Capacity Range: 0.5-1.5 tons
  • Type: Water-Source Heat Pumps
  • Efficiency Options: High
  • Unit Controller: Deluxe 24V or Symbio 400-B
  • Refrigerant: R-454B
  1. Energy Efficient

    Trane Axiom Console units are designed to provide optimal energy efficiency to help reduce operational costs. These water source heat pump units are also ideal for geothermal applications.

  2. Compact and Versatile Design

    With its sleek and compact design, Trane Axiom Console units can be installed in various occupied spaces without ductwork for both new constructions and retrofit projects.

  3. Multiple Capacities, Configurations, and Color Options

    Trane Axiom Console WSHPs are available in capacities from 0.5-1.5 tons and in a variety of configurations, including standard, low-height, extended length or chassis only. Durable metal cabinets are pre-painted in deluxe beige, cameo white or soft dove.

  4. EQUIPMENT FIX OUTLINE  - SVG

    Designed for Easy Maintenance and Service

    The Trane Axiom Console cabinet uses a hook-secure fit that allows complete access to piping and electrical hookups. Panel-free access makes changing filters simple. The blower fan assembly is accessed through the front panel of the unit, and the entire assembly slides forward for easier service and maintenance.

Product Information

 

  • Configurations: Standard, low height, extended, chassis + low height factory configuration, chassis + standard factory configuration
  • Right or left side piping and electrical connections
  • Dual sloped polymer drain plan
  • High- and low-pressure switches 
  • Field adjustable supply-air grille
  • Panel free filter maintenance
  • 1-1.5-ton units meet LEED EAc4 requirements
  • Options: hot gas reheat, boiler-less electric heat, motorized 25% outside-air, and more
  1. Axiom Console WSHP (Model GEC)

    • Capacity Range: 0.5-1.5 tons
    • Types: Water Source Heat Pump
    • Efficiency: Up to 14.3 EER (WLHP)
    • Unit Controller: Deluxe 24V or Symbio 400-B
    • Refrigerant: R-454B

1-year parts and 5 years compressor

Product Literature

Looking for literature?

We’re committed to supporting your language preferences. If you require literature in English or French (CA), please submit your request here:

Request Literature

FAQs

Your questions about console water source heat pumps, answered.

A console water source heat pump (WSHP) is a type of HVAC system designed for individual room heating and cooling. It is typically installed along the perimeter of a room, often beneath windows or in similar locations.

A console water source heat pump transfers heat between indoor air and a building-wide water loop, using a compact unit with a fan to provide efficient, zoned heating and cooling for individual rooms.

Console WSHPs are energy efficient due to heat transfer via a stable water loop, zoned control for precise temperature management and reduced thermal losses in a compact design.

Looking for parts?