Data Center Chillers & Chiller Systems

Find out how Trane data center chillers and chiller systems are purposefully engineered to meet the AI workload demands of hyperscale and colocation facilities.

Data Center Chillers

CenTraVac® Water-Cooled Data Center Chillers

  • Cooling Capacity: CDHH 900–6000+ tons (up to 21MW)
  • Cooling Capacity: CVHH 850–2600 tons (up to 9MW)
  • Refrigerant: Low‑GWP R‑1233zd
  • Compressor Type: Centrifugal
  • Controller: Symbio® 800-Unit Controller

Ascend™ Air-Cooled Data Center Chiller

  • Cooling Capacity: Up to 2 MW
  • Ambient Capability: Designed for operation in high ambient temperatures up to 131°F and ability to stay online providing cooling for short excursions above that
  • Refrigerant: Low-GWP R‑1234ze
  • Compressor Type: Variable-speed screw compressor
  • Controller: Symbio® 800-Unit Controller

Air-Cooled Magnetic Bearing Chiller

  • Capacity Range: 300-850 tons, up to 3MW
  • Operating Map: 
    • Cooling: 60°F to 86°F
    • Cooling: -20°F to 130°F ambient
  • Compressor: Oil-free Magnetic Bearing Centrifugal 
  • Refrigerant: Low-GWP R-515B or R-1234ze
  • Controller: Advanced Intelligent Controls for Data Centers