VariTrane® VAV Parallel Fan Powered Terminal Units

Models VPCG, VPWG, VPEG, LPCF, LPWF, LPEF

Overview

Reliability and enhanced energy efficiency when paired with electrified heating systems.

  • Airflow performance ranging up to 2500 CFM
  • Available Primary Air Inlet Sizes: 4-in. to 16-in., 8-in x 14-in rectangular
  • Available in both low and standard height configurations
  1. Energy Efficiency

    Our Parallel Fan Powered Terminal Units are designed to optimize performance and increase energy efficiency, featuring an intermittent ECM fan with variable speed fan control that operates in heating mode only and low leak casing design to help deliver optimal thermal comfort and reduce energy consumption.

  2. Versatile Design

    With multiple casing heights and universal right- or left-hand connections, the Parallel Fan Powered Terminal Units offer a flexible design that ensures ease of installation, saving time and effort.

  3. Factory Commissioned Controls for Superior Performance

    Factory mounted, wired and tested BACnet communication controls are pre-programmed with tested and proven control sequences for optimal performance, assuring seamless integration with Building Automated Systems.

Product Information

  • 4-row hot water coils maintain heating capacity with lower entering water temperatures from electrified heating systems. A plus for meeting building decarbonization goals.
  • ECM with variable fan airflow control (ECV) offers tight temperature control, reduced operational costs and part load conditions.
  • Air-Fi® Wireless Communication eliminates wiring costs and reduces startup/commissioning time.
  • Low leak casing design.
  • Universal right- or left-hand connection design allows handing to be determined during installation.
  • UL-60335 Listed
  • AHRI 880/885 Certified Acoustical Performance
  • Airflow performance ranging up to 2500 CFM.
  • Available Primary Air Inlet Sizes: 4-in. to 16-in., 8-in x 14-in rectangular
  • Low height (10.5-in.) and Standard height (20-in.) casing options
  • Standard top and bottom access panels for improved accessibility to internal components
  • 1” total static pressure capability supports MERV-8 and MERV-13 high-efficiency filtration
  • LEED wrap prevents contamination during the construction phase

Product Literature

FAQs

Your frequently asked questions about parallel fan powered VAV boxes, answered.

Parallel fan-powered terminal units are commonly used in zones which require some degree of heat during occupied hours when the primary supply air is cool. The terminal unit fan is in parallel with the central unit fan; no primary air from the central fan passes through the terminal unit fan. The terminal unit fan draws air from the space ceiling plenum. 

When no heat is needed, the local parallel fan is off and a backdraft damper on the fan’s discharge is closed to prevent cool air entry into the plenum. When cool primary airflow to the zone is at a minimum and the zone temperature drops below heating setpoint, the local parallel fan is turned on and the backdraft damper opens. The fan can deliver either a constant or variable volume of warm plenum air, which is mixed with cool primary air at a minimum flow. Remote heat or terminal reheat can provide additional local heating.

With the VAV Parallel Fan-Powered Terminal Units, the terminal unit fan is in parallel with the central unit fan; no primary air from the central fan passes through the terminal unit fan. Fan is only used when needed, making the unit more energy efficient.

With the VAV Series Fan-Powered Terminal Unit, terminal unit fan is in series with the central fan. Primary air from the central fan always passes through the terminal unit fan. As the fan is always on, Series Fan Powered Units may be a more optimal choice where acoustics is a top concern, as the noise level is constant.

Yes, Trane offers low-height parallel fan-powered models with 10.5 inches casing height. Low-height fan-powered terminal units are a slightly modified version of a fan-powered terminal unit. As its name suggests, the low-height fan-powered unit has a shorter height dimension to accommodate applications where ceiling space is limited.

Low acoustic levels are more challenging in these low ceiling space applications due to the reduced radiated ceiling plenum effect. The operation of the low-height terminal unit is exactly the same as that of a parallel terminal unit, as are the options for high-efficiency ECMs, insulation options, etc. As with the other fan-powered terminal units, additional local heating can be provided by remote heat or terminal reheat.

Looking for parts?


Related Services & Solutions

  • VariTrane Duct Designer Splash Screen

    VariTrane Duct Designer

    VariTrane Duct Designer streamlines duct design and helps improve calculation precision, enhancing your designs while obtaining a reduced pressure system.

  • Trane Select Assist Sched View

    Trane® Select Assist™

    Our selection program guides users through the process of configuring Trane equipment to meet or exceed their project specifications.

  • Air-Fi 4 Capabilities Sensor Left Facing Environment

    Air-Fi® Wireless Communications

    Easy, reliable, and secure networking for Trane® HVAC technology, enabling wireless communication between HVAC systems and building controllers.

  • Fast paced and ever changing landscape of a dynamic business environment. Abstract business background.

    Building Modernization & Retrofits

    Extend your building’s lifespan while achieving energy savings, compliance, and performance.