Glossary
Mini-Split HVAC
Discover the potential benefits of a mini-split HVAC system, how they work, their commercial applications and more.
Selecting a language changes the language and content on the Trane site.
ComfortSite Login
Trane ComfortSite is an extranet site designed to save you time. With your secure login, you can:
Trane Cloud
Trane Connect is now Trane Cloud—your secure, digital foundation for remotely monitoring and managing building systems, while bringing together insights, applications, and future innovations in one unified experience.
Latin America
Europe
Asia Pacific
Glossary
Discover the potential benefits of a mini-split HVAC system, how they work, their commercial applications and more.
A mini-split HVAC system, also known as a ductless system, is a versatile heating and cooling solution ideal for commercial and mixed-use facilities that require comfort without the limitations of traditional ductwork. Instead of solely relying on ducts to distribute conditioned air, mini-splits use a network of outdoor and indoor units connected by refrigerant lines, allowing for various air delivery options based on custom needs of the building.
Like a traditional split system, a mini-split features an outdoor unit (typically a heat pump) paired with indoor air-handling units. For commercial environments, this flexibility allows precise temperature control in offices, retail spaces, classrooms, healthcare facilities, and more.
The indoor units are available in several varieties:
Each indoor unit serves a specific zone, giving you granular control across different areas of your building. Instead of conditioning the entire facility with one system, each zone can be adjusted for occupancy, usage, or comfort requirements.
The outdoor unit houses the compressor and outdoor coil, while the indoor unit contains the blower fan and indoor coil. In cooling mode, the indoor unit’s refrigerant coil absorbs heat from the space and transfers it to the outdoor coil via refrigerant piping where the heat is rejected to the ambient air. In heating or “heat pump” mode, the opposite occurs – the outdoor unit pulls heat out of the cold ambient air and sends that warm refrigerant to the indoor unit where it heats the air to maintain a comfortable room temperature. Multiple indoor units connected to a single outdoor unit via refrigerant piping provides efficient and quiet operation.
This setup allows facilities to balance comfort, reduce wasted energy, and optimize performance by conditioning only the spaces in use.
You can choose from single-zone or multi-zone configurations. Single-zone systems work best for server rooms, offices, or specialized areas that need independent control. In multi-zone systems, one outdoor unit supports multiple indoor units (2–8+), each with individual temperature settings. These are ideal for multi-tenant properties, educational buildings, or retrofit projects. In many situations, all the connected indoor systems must operate in the same mode (heating or cooling) at the same time . However, simultaneous heating and cooling operations are available in larger-scale VRF Heat Recovery systems.
Proper sizing of a mini-split system is critical in a commercial setting. Factors like room usage, occupancy levels, ceiling height, insulation, and sun exposure must be considered. While BTU (British thermal units) sizing guides offer a starting point, a professional load calculation ensures your system delivers reliable performance and efficiency.
Mini-split HVAC systems should only be installed by licensed professionals trained in refrigerant and electrical work. A professional installation helps ensure proper system performance, warranty protection, code compliance, and long-term reliability.
Resources for Mini-Split HVAC Systems
If you think a mini-split HVAC system might work for your facility, contact your local Trane representative for an assessment and consultation.