Synexis® Sentry XL
Synexis® Sentry XL
-
Protects entire buildings or a single large room
Quiet, continuous operation across one of the most extensive coverage areas on the market.
-
Significantly quieter
The CGAM consistently delivers sound levels five to eight decibels lower than the model it replaced. With factory-installed attenuation, an additional three-decibel-reduction can be achieved for applications requiring ultra-quiet operation.
-
Portable and easy to implement
Plugs into a standard 120VAC/ 220VAC electrical outlet.
-
Low, cost-effective maintenance
Corrosion-resistant, the Sentry XL needs very little maintenance. No tools are required for catalyst or filter replacement after a six-month service life.
-
Extended operating range in lower temperature environments
Remains effective down to 37° F, ensuring continuous protection even if temperatures drop.