- Compressors: Efficient and reliable compressors for optimal performance.
- Heat Exchangers: Includes source/sink and load heat exchangers for effective thermal transfer.
- Fluid Headers: Integrated fluid headers for streamlined operation.
- Reversing Valves: Each circuit equipped with reversing valves for flexible operation.
- Electrical Panels: High-voltage electrical panel and low-voltage control panel for comprehensive electrical management.
- Touchscreen Interface: User-friendly touchscreen interface panel for easy control and monitoring.
- Optional Features: Acoustic panels, beam assembly, BMS interface, NEMA 4X panels, ASME UM stamp, power distribution panel, compressor wraps, and fused or non-fused disconnect options available.
Thermafit™ Modular Water-to-Water Heat Pump Chiller
Model WXM
Overview
Thermafit WXM: modular, efficient, and reliable HVAC solution.
Scalable and customizable with low-GWP refrigerant, the Thermafit WXM modular water-to-water heat pump chiller ensures high efficiency and reliability for diverse heating and cooling needs.
- Capacity:
- 20-80T Modules
- 1-12 Modules per bank
- Application: Cooling or Heating (up to 140°F)
- Compressor: Dual, Fixed Speed or Variable-Speed Options
- Refrigerant: Next-gen, low-GWP R-454B
-
Modular Design for True Flexibility
The Thermafit WXM's modular design allows for easy scalability and customization. Each module operates independently, providing the flexibility to tailor the system to specific heating and cooling needs. This ensures optimal performance and efficiency, making this water-to-water heat pump chiller ideal for a wide range of applications.
-
High Efficiency with Low-GWP Refrigerant
Utilizing next-gen, low-GWP R-454B refrigerant, the Thermafit WXM is an environmentally friendly choice. This refrigerant reduces greenhouse gas emissions while maintaining high efficiency, making the modular heat pump a sustainable option for modern energy needs.
-
Operational Redundancy for Enhanced Reliability
The bank of modules in the Thermafit WXM modular water-to-water heat pump creates operational redundancy, ensuring continuous performance even if one module fails. Dual refrigeration circuits further enhance reliability, providing peace of mind and consistent heating and cooling for critical applications.
- Capacity Range: 20-80 tons (262-1033 MBH) per module (1-12 modules per bank)
- Operating Map:
- Cooling: 15°F to 65ºF
- Heating: 90°F to 140ºF, max lift 95ºF
- Compressor: Fixed-speed scroll, optional variable-speed scroll
- Refrigerant: Next-gen, low-GWP R-454B
Environmental Product Declarations (EPDs)
Discover More of What’s Possible with Trane
-
HVAC Design and Analysis Tools
Backed by Trane's long history of HVAC system design and software simulation knowledge, our cutting-edge HVAC tools and calculators answer your challenges and help create a more sustainable world. -
Enhance your buildings performance with Trane’s innovative building control solutions, designed for both modern and previous systems to improve comfort and reduce energy consumption.
-
Advance your mission with Trane as your dedicated partner in creating lasting improvements for your people, facilities, and future.
-
Maintenance and Repair Services
Maintenance and repair services help commercial buildings run efficiently, minimize downtime, and extend equipment life with expert HVAC and facility support.