Glossary
Variable Air Volume (VAV)
Learn the meaning of variable air volume (VAV) and how it can be used to design an efficient HVAC system.
Selecting a language changes the language and content on the Trane site.
ComfortSite Login
Trane ComfortSite is an extranet site designed to save you time. With your secure login, you can:
Trane Cloud
Trane Connect is now Trane Cloud—your secure, digital foundation for remotely monitoring and managing building systems, while bringing together insights, applications, and future innovations in one unified experience.
Latin America
Europe
Asia Pacific
Glossary
Learn the meaning of variable air volume (VAV) and how it can be used to design an efficient HVAC system.
Variable air volume (VAV) is a type of heating, ventilating, and/or air-conditioning (HVAC) system that regulates airflow to different zones in a building to meet specific heating or cooling demands. Unlike constant air volume (CAV) systems, which supply a constant airflow at a variable temperature, VAV systems vary the airflow at a constant or varying temperature.
A VAV system adjusts the amount of air delivered to a space based on its heating or cooling requirements. The key components include an air handling unit, VAV boxes or terminal units, and a variable frequency drive (VFD).
In cooling mode, when the preferred temperature in a space is reached, the VAV box closes to limit cool air. As the temperature increases, the box opens to bring the temperature back down. The supply air fan is regulated by a variable-speed drive, which controls the air volume by maintaining a constant duct static pressure.
VAV systems are effective in medium to large-scale buildings with multiple HVAC zones. Common applications include the following:
VAV systems are particularly well-suited for buildings where different zones experience significant variations in heating and cooling loads throughout the day.
Resources for VAV
VAV systems are an example of modern, efficient commercial HVAC design, offering performance and sustainability advantages in environments where comfort and energy use matter most. To discover if a VAV system will work for your facility, talk to your local Trane representative.