We use cookies to enhance your experience on our website. By clicking '' or by continuing to use our website, you are agreeing to our use of cookies. You can change your cookie settings at any time.

XL824 Thermostat

Energy-saving Smart Thermostat

XL824 Smart Thermostat from Trane®

Offers and estimated costs for Edit Location

What's included in the price?

Pricing varies by location and dealer in addition to several other factors.

Technical Specs

Cooling Stages
2
Heating Stages
5
Smart
Yes
Z-Wave
Yes
Touchscreen Size
4.3" with full color
Diagnostics
Yes
Programmable
Yes

Additional features of the XL824 Thermostat

The XL824 brings innovative and user-friendly technology to your home, keeping your family and your guests at the optimal temperature in every season. Compatible with most traditional HVAC systems, the wi-fi-enabled smart thermostat comes fully equipped with Trane diagnostics so you can ensure your HVAC system is running at its best. Boasting a colorful touchscreen and a smart home hub, the XL824 is accessible on your mobile device for the ultimate smart home experience.

XL824 Smart Thermostat FAQs

The XL824 smart thermostat is compatible with any brand of traditional HVAC system, including standard single-stage, two-stage, and multi-speed systems. It is not compatible with variable speed systems. This means you can take advantage of all that Trane HVAC Diagnostics has to offer without having a Trane HVAC system.

No. The XL824 smart thermostat is for use with standard, non-zoned HVAC systems. Zoned systems must utilize the Link UX360 or another variable speed-compatible smart thermostat.

The IDS is a humidity-control system that pairs a compatible Trane smart thermostat with a variable speed Trane AC unit or heat pump and an air handler/furnace. Sensors monitor your home’s humidity and signal the AC unit, heat pump, or whole-home dehumidifier to pull moisture out of your home without over-cooling, keeping indoor humidity at a comfortable level and improving indoor air quality (IAQ). 

Yes. In addition to controlling this smart thermostat manually and with the Trane Home App, you can also integrate it with your voice assistant to optimize your comfort without getting off the couch or leaving your guests.

The XL824 smart thermostat allows you to connect multiple Z-Wave devices, including the Awair Element Indoor Air Quality Monitor, certain lighting systems, some security systems, and more. Visit Trane Home for a complete list of certified and compatible products.

The registered limited warranty for functional parts on the XL824 is 10 years. This far exceeds other big-name smart thermostats, which have 1-5-year warranties.

Already own a Trane?

Warranty & Registration

After getting a new system, be sure to protect it with a warranty.

Owner’s Manuals

Learn more about your product, like its technical specs and innovative technology.

Troubleshooting

Discover how you can troubleshoot your HVAC system.

Where do you go from here?

Step 1
icon

Research your needs

Consider your home comfort level, climate, ductwork, energy use, and desired monthly heating and cooling costs.
Step 2
icon

Get a dealer quote

Schedule a visit with your dealer for a custom recommendation. Visit our Dealer Locator page for a list of questions to discuss with your dealer.

Step 3
icon

Fix or upgrade your unit

Gather all your information to make a replace or repair decision. Follow up with your dealer and enjoy your new or improved HVAC.

Contact a local dealer

Dealers can answer questions, help you find the right products for your home, and repair your system.

We’re here to help

Connect with our Customer Care team about your products, warranties, and dealer concerns.

Available Monday – Friday from 7am to 5pm CST

1-833-298-3493

A phone

brand pixel
What do you need help with?