|
Heating Stages
Units with multiple heating stages have more precise temperature control
and
operate more efficiently than single stage units.
|
4 Stages |
|
Cooling Stages
Units with multiple cooling stages have more precise temperature control
and
operate more efficiently than single stage units.
|
2 Stages |
With upgradable software, humidity sensor, filter service and maintenance reminder alerts, this home automation thermostat and control uses Z-Wave technology that allows you to manage your home comfort from wherever. Nexia™ Remote Climate Access included*
*Nexia Home bridge required
Product BrochureCharacteristics | ComfortLink™ II XL1050 | ComfortLink™ II XL850 | XL824 | XR724 | XL624 |
---|---|---|---|---|---|
Nexia™ Remote Climate Access | X | X | X | X | X |
Nexia™ Connectivity | Wi-Fi or Ethernet | Wi-Fi or Ethernet | Wi-Fi or Ethernet | Wi-Fi or Ethernet | Z-Wave® |
Nexia™ Bridge | Built-In | Built-In | Built-In | Purchased Separately | Purchased Separately |
Compatible with Communicating and Variable Speed Systems | X | X | - | - | - |
Touchscreen | 7" full color | 4.3" full color | 4.3" full color | 4.3" black & white | 4.3" black & white |
Programmable (days/schedules per day) | 7 / 4 | 7 / 4 | 7 / 4 | 7 / 4 | 7 / 4 |
Heat/Cool Stages | 5 / 2 | 5 / 2 | 5 / 2 | 4 / 2 | 4 / 2 |
Adjust Home Temperature Remotely | X | X | X | X | X |
Upgradable Software | X | X | X | X | X |
Nexia™ Diagnostics | X | X | X | X | - |
The Trane XL624 control is an innovative programmable, touch-screen thermostat control that is compatible with Trane as well as any other brand of standard central heating and air conditioning systems. It is compatible with Nexia™ and includes Remote Climate Access*.
XL624 Home Automation Thermostat Control Features:
*Nexia Home bridge required
WANT TO SAVE ON A NEW SYSTEM?
NEED EMERGENCY REPAIRS?
WE CAN HELP
Let us know how we can help and the top-rated Trane Comfort Specialist™ in your area will contact you shortly.
Please enter your zip code
The dealer you selected doesn't service your Zip/Postal code.
You can close and confirm your location on the form or view all dealers in your area.
We recommend using the latest version of Google Chrome, Microsoft Edge, or Safari