Ready to buy a new
system?

Dealer Locator
Buying a Trane
Pool Heat Pump
Pool Heat Pump
Pool Heat Pump

Pool Heat Pump

Trane Heat Pumps are the most reliable, long lasting solution to heat your pool. All of our heat pumps will quietly and efficiently keep your pool at the perfect temperature, so your pool will always be ready when you want to swim. More Details

?

Trane Comfort Specialists are here to help.

Showing specialists for . Not your zipcode? Change Location
Pool Heat Pump Description

Trane Heat Pumps are the most reliable, long lasting solution to heat your pool. All of our heat pumps will quietly and efficiently keep your pool at the perfect temperature, so your pool will always be ready when you want to swim.

Overview

Trane heat pumps include a titanium condenser and a corrosion resistant evaporator coil for the most durable heat exchanger combination in the industry. These products are AHRI certified to give you peace of mind. The Air-Conditioning, Heating and Refrigeration Institute is an association of nearly 350 manufacturers. It establishes standards that can be used as a base of comparison for these products that are used to satisfy their performance, which encourages manufacturers to improve the efficiency of their equipment. Carried on a voluntary basis, these certification programs test equipment at random and confirm that it performs as advertised. Plus, Trane heat pumps are lightweight, compact and easy to install and service, making them ideal for new pools or enhancing the one you already have.

Trane heat pumps are designed with a front plumbing configuration for ease of installation and the inlet and outlet plumbing connections are oriented for convenient drop-in replacement of AquaCal HeatWave SuperQuiet heat pumps.

Trane heat pumps include a titanium condenser and a corrosion resistant evaporator coil for the most durable heat exchanger combination in the industry. These products are AHRI certified to give you peace of mind. The Air-Conditioning, Heating and Refrigeration Institute is an association of nearly 350 manufacturers. It establishes standards that can be used as a base of comparison for these products that are used to satisfy their performance, which encourages manufacturers to improve the efficiency of their equipment. Carried on a voluntary basis, these certification programs test equipment at random and confirm that it performs as advertised. Plus, Trane heat pumps are lightweight, compact and easy to install and service, making them ideal for new pools or enhancing the one you already have.

Trane heat pumps are designed with a front plumbing configuration for ease of installation and the inlet and outlet plumbing connections are oriented for convenient drop-in replacement of AquaCal HeatWave SuperQuiet heat pumps.

Locate Energyguide Labels

  • Most Recognized Brand for Durability and Reliability
  • Highest Homeowner Satisfaction of Any Brand
  • Most Durable Heat Exchanger Combination: Titanium Condenser and Coastal Environment Evaporator
  • Ultimate Quiet Performance
  • Easy Plumbing and Drop-In Replacement for AquaCal Heatwave SuperQuiet Series
Top of Page