Select Product Category

Features Guide

-
EER
Energy Efficiency Ratio, determined by set outside and inside air temperatures. A higher rating means better efficiency. An 11 EER is roughly a 13 SEER.
Heating Stages
Some furnaces have two stages of heat, similar to a reading lamp that has a lower setting and a brighter setting. Others have modular stages of heat, similar to a dimmer lightswitch that has more flexibility.
T1GW

T1GW

EER up to 17.5
Cooling Stages: Single Stage
T1GH

T1GH

EER up to 20.1
Cooling Stages: Single Stage

Features Guide

-
EER
Energy Efficiency Ratio, determined by set outside and inside air temperatures. A higher rating means better efficiency. An 11 EER is roughly a 13 SEER.
Heating Stages
Some furnaces have two stages of heat, similar to a reading lamp that has a lower setting and a brighter setting. Others have modular stages of heat, similar to a dimmer lightswitch that has more flexibility.

How geothermal works

Unlike many HVAC systems, geothermal heating and cooling units don’t burn fossil fuels. They use electricity to access the earth’s internal temperature, which stays constant regardless of the weather outside. In the summer, the earth’s center is cooler than its sunny surface. In the winter, it’s warmer than the frozen ground. To better understand the science behind geothermal, heat pumps can be a helpful point of comparison. In colder months, geothermal systems pull heat from the earth into your home. When it gets warmer, geothermal systems transfer unwanted warmth back below the surface.

Geothermal means high efficiency

According to the Environmental Protection Agency, geothermal systems are one of the most efficient ways to heat and cool your home. These eco-friendly systems don’t just benefit the planet—they deliver big savings. Geothermal units lower your monthly heating and cooling costs and may qualify you for incentives, rebates and tax credits. Contact a Trane Comfort Specialist for extra help choosing the geothermal system that would best fit your home.

Contact a Local Trane Comfort Specialist

Need Help?

We can help you find the right system for your home.

Contact a Specialist Product Finder
Get personal help from a dealer near you
FIND A DEALER

Get personal help from a dealer near you.