All-in-One System

TVGX

TVGX Description

The Trane TVGX series offers the ultimate in performance with an EER surpassing 40 and a COP of more than 5. Utilizing a true variable-capacity compressor and variable-speed blower with a fully communicating control package, this geothermal heating and cooling system offers comfort and efficiency at the highest level possible.

Overview

-

Efficiency

Trane EnviroWise™ VS Series Geothermal Heat Pumps offer homeowners the ultimate in comfort and performance with the highest efficiency (above 40 EER and 5.3 COP) available today. In fact, a geothermal furnace offers 30 percent higher efficiency than two-stage geothermal heat pumps.

Energy Savings

Trane EnviroWise™ Geothermal Heating Systems can return up to four dollars of heat for every one dollar of electricity used, in part because they use renewable heat from deep inside the earth, a virtually limitless supply of energy.

Reliable Comfort

The VS Series incorporates the latest technologies in variable-speed compressors and motors, variable-speed loop pumps, and an advanced control system that includes energy monitoring, full diagnostic capability, and a dedicated communicating color touchscreen control. The VS Series is for those who accept only the best, and our Trane dealers have been trained to install this variable-speed geothermal system with the highest standards.

Personalized for Your Home

Three different configurations allow Trane EnviroWise™ Geothermal Heating Systems to adapt to any region, in any home.

Specifications

-

Trane EnviroWise™ Geothermal Heating Systems circulate fluid through the earth and a coil that absorbs or dissipates heat depending on the season. They include:

State-of-the-art technology, including fully communicating control package for the ultimate comfort and efficiency.

Operates quietly and efficiently to deliver just the right amount of air to keep your home at the perfect temperature.

A large surface area provides exceptional efficiency and humidity control. Specially coated to prevent formicary corrosion, enhancing long life and reliability.

Precision control of the geothermal heating and cooling system combined with on-board diagnostics ensures reliability and long-lasting comfort.

Optional water heating collects and concentrates extra system heat, providing the hot water you need every day for bathing, dishes and laundry.

Tough, durable and specially designed to ward off corrosion and bacteria. Includes electronic overflow protection.

Includes cleanable, foil-backed insulation and an attractive outer surface that looks new for years.

Trane Product

Trane Warranty

Trane HVAC Product

Protect your TVGX with one of our top of the line warranties

View Warranty
TOTAL ESTIMATED INSTALLATION PRICE
* Estimated price reflects the most common average installation cost across the USA. Price may vary in your area. Price ranges shall apply to Basic Installation to include standard materials and service, which may vary by the type of system selected. All price ranges are subject to adjustment based on the unique characteristics of the home. Any changes or modifications to Basic Installation agreed upon by Buyer will be an additional cost as negotiated by Buyer and the independent Trane Comfort Specialist including the cost of mechanical permits that may be required by local and state law. Price ranges do not include any taxes, now or hereafter enacted. Taxes will be added by your Trane Comfort Specialist to the sales price to comply with local and federal tax law.