All-in-One System

T2GX / T1GX

T2GX / T1GX Description

Geothermal water systems efficiently heat and cool your home by circulating fluid underground and transferring heat to another fluid loop built into your home. Paired with the reliability of Trane, geothermal heating systems are more than smart. It’s EnviroWise™.

Overview

-

Efficiency

Trane’s most selected packaged geothermal solution offers up to 32.1 EER efficiency and is available in single-stage or two-stage options. The variable-speed blower motor offers up to 12 airflow selections to keep your comfort even and efficient. Optional heating for your water supply is available.

Energy Savings

Trane EnviroWise™ Geothermal Systems can return up to four dollars of heat for every one dollar of electricity used, in part because they use renewable heat from deep inside the earth, a virtually limitless supply of energy.

Reliable Comfort

Trane EnviroWise™ Geothermal Home Heating Systems provide consistent, even temperatures every day of the year, and all are built with quality materials and true craftsmanship, and backed with robust warranties.

Personalized for Your Home

Three different configurations allow Trane EnviroWise™ Geothermal Systems to adapt to any region, in any home.

Specifications

-

Trane EnviroWise™ Geothermal Systems circulate fluid through the earth and a coil that absorbs or dissipates heat depending on the season. They include:

State-of-the-art technology, including uniquely designed vibration damping mounts for near silent operation.

Operates quietly and efficiently to deliver just the right amount of air to keep your home at the perfect temperature.

A large surface area provides exceptional efficiency and humidity control. Specially coated to prevent formicary corrosion, enhancing long life and reliability.

Precision control of the geothermal water heater system combined with on-board diagnostics ensures reliability and long-lasting comfort.

Optional water heating collects and concentrates extra system heat, providing the hot water you need every day for bathing, dishes and laundry.

Tough, durable and specially designed to ward off corrosion and bacteria. Includes electronic overflow protection.

Includes cleanable, foil-backed insulation and an attractive outer surface that looks new for years.

Trane Product

Trane Warranty

Trane HVAC Product

Protect your T2GX / T1GX with one of our top of the line warranties

View Warranty
TOTAL ESTIMATED INSTALLATION PRICE
* Estimated price reflects the most common average installation cost across the USA. Price may vary in your area. Price ranges shall apply to Basic Installation to include standard materials and service, which may vary by the type of system selected. All price ranges are subject to adjustment based on the unique characteristics of the home. Any changes or modifications to Basic Installation agreed upon by Buyer will be an additional cost as negotiated by Buyer and the independent Trane Comfort Specialist including the cost of mechanical permits that may be required by local and state law. Price ranges do not include any taxes, now or hereafter enacted. Taxes will be added by your Trane Comfort Specialist to the sales price to comply with local and federal tax law.