Best Value

Estimated Price$$$
Gas Furnace

XB90

XB90 Description

Our most affordable high energy efficient furnace keeps your home and budget comfortable.

  • High-efficiency rating of up to 92% Annual Fuel Utilization Efficiency (AFUE)
  • Tested materials and components for dependable performance
  • Fully compatible with Trane CleanEffects™ advanced whole home air cleaner

Overview

-

Efficient performance

The XB90 forced air gas furnace features a 90%+ AFUE.

Durable construction

Materials for all components are tested again and again for long-lasting performance and reliability.

Cleaner, healthier indoor air

Add Trane CleanEffects™ to your system for advanced air filtration that removes more dust, pollen and other irritants from conditioned air for a cleaner, healthier, more comfortable home.

Specifications

-

XB90 upflow/horizontal furnace models

modelheight (in.)width (in.)depth (in.)nominal capacity output (btuh)afue
TUC1B040A9241A4017.52838,00092.1
TUC1B060A9361A4017.52856,00092.1
TUC1B080A9421A4017.52874,00092.1
TUC1C100A9481A4021.02894,00092.1
TUC1D100A9601A4024.52893,00092.1
TUC1D120A9601A4024.528113,00092.1

XB90 downflow/horizontal furnace models

modelheight (in.)width (in.)depth (in.)nominal capacity output (btuh)afue
TDC1B040A9241A4017.52838,00091
TDC1B060A9361A4017.52856,00091
TDC1B080A9421A4017.52874,00091
TDC1C100A9481A4021.02894,00091
TDC1D120A9601A4024.528112,00091

Every Trane forced hot air furnace is packed with high-quality components. Each helps ensure that time after time, your unit will provide total comfort your family can rely on. The XB90 includes:

  • Four-speed blower motor
  • Self-diagnostic microelectronic controller
  • Heavy steel cabinet
  • Silicon carbide hot surface Igniter
  • Multi-port, in-shot burners
  • One-piece heat exchanger
  • Pre-painted galvanized steel cabinet
  • Sealed combustion, 100% outside air option
Trane Product

Trane Warranty

Trane HVAC Product

Protect your XB90 with one of our top of the line warranties

View Warranty