Energy Recovery Ventilator

FreshEffects™

FreshEffects™ Description

Trane FreshEffects™ Energy Recovery Ventilator provides a whole-house solution for fresh air ventilation. Trane FreshEffects exhausts stale indoor air and brings in fresh, preconditioned, outdoor air, so your home can be a cleaner, more enjoyable place to live. This ventilator also decreases the level of odors, chemical vapors and naturally occurring gases that become trapped in tightly sealed homes. Plus, with its quiet operation and durable components, you can count on fresh air from Trane FreshEffects for years to come.

Overview

-

Cleaner, healthier indoor air

This home ventilator removes stale indoor air for an equal amount of fresher outdoor air.

Increased comfort

The FreshEffects™ energy recovery ventilator retains heat and moisture from exchanged air in winter, but pre-conditions and dehumidifies incoming air in summer—so your home is more comfortable year-round.

Energy efficient

Transfers energy from the air being exhausted from inside to the air being drawn in from outside, making for a more energy-efficient home.

Easy to use

Adjustable control provides 24/7 automatic ventilation

Durable construction

Our home ventilator cabinets are powder-coated, and all component materials are rigorously tested for long-lasting performance and durability.

Specifications

-

Every Trane FreshEffects™ energy recovery ventilator is packed with high-quality components. Each helps ensure that you can count on FreshEffects™ to deliver fresh air, time after time. Today’s homes are better insulated and tightly sealed to save energy. This prevents a number of home odors (cooking smells, pet odors, paint or new carpet fumes) from escaping. Trane FreshEffects™ helps these fumes and odors to dissipate by bringing fresher outdoor air into your home.

  • Static plate energy transfer core means efficient transfer of heat and moisture
  • High performance, permanently lubricated ball-bearing motor
  • Slide-out filter for easy cleaning
  • Percent timer control
  • Passive defrost-condensate drain not required
  • Multi-position mounting
  • Heavy gauge, powder-painted steel cabinet
  • Closed cell foam gasketing for insulation integrity
TOTAL ESTIMATED INSTALLATION PRICE
* Estimated price reflects the most common average installation cost across the USA. Price may vary in your area. Price ranges shall apply to Basic Installation to include standard materials and service, which may vary by the type of system selected. All price ranges are subject to adjustment based on the unique characteristics of the home. Any changes or modifications to Basic Installation agreed upon by Buyer will be an additional cost as negotiated by Buyer and the independent Trane Comfort Specialist including the cost of mechanical permits that may be required by local and state law. Price ranges do not include any taxes, now or hereafter enacted. Taxes will be added by your Trane Comfort Specialist to the sales price to comply with local and federal tax law.