Steam Humidifier
Steam Humidifier
Steam Humidifier

Steam Humidifier

Trane EHUM800 Steam Humidifier is the ultimate solution in providing the correct amount of indoor moisture in all climates with all types of heating systems. More Details

?

Trane Comfort Specialists are here to help.

Showing specialists for . Not your zipcode? Change Location
Steam Humidifier Description

Trane EHUM800 Steam Humidifier is the ultimate solution in providing the correct amount of indoor moisture in all climates with all types of heating systems.

Overview

Protects wood floors, moldings, and furnishing from harmful dry conditions that can cause damage

Operates independent of the heating system to provide the desired indoor moisture level at all times

Remote mount capability adds installation flexibility.

6 different capacities in one unit meets the needs of all size houses up to 5000 square feet.

Protects wood floors, moldings, and furnishing from harmful dry conditions that can cause damage

Operates independent of the heating system to provide the desired indoor moisture level at all times

Remote mount capability adds installation flexibility.

6 different capacities in one unit meets the needs of all size houses up to 5000 square feet.

Locate Energyguide Labels

Top of Page