Here’s what you missed at the 2019 AHR Expo

February 20, 2019

intellipak with symbio 800, rooftop systems

IntelliPak® with the Symbio™ 800 Controller

Launched in 2018, this next-generation unitary rooftop system is 17% lighter than other units on the market, making it easier to install and handle. In addition, its upgraded variable speed technology allows Trane to offer a unit at each tonnage and comes with remote monitoring. Other benefits include:

  • Field programmable: Symbio is the industry’s first application-specific and field-programmable controller. Customers now have more flexibility and customizable sequences of operations.
  • Integration : Automation system integration now meets the industry standard to enable a more common process and is more flexible with new communication protocol options.
agility water cooled chiller, magnetic bearings

Agility™ Centrifugal Chillers

Also launched in 2018, Trane® Agility™ magnetic-bearing chillers were designed to retrofit chillers installed in hard-to-reach spaces. They can fit through standard double doors without disassembly and save users approximately 9 percent in utility expenses. Other benefits include:

  • Small footprint: Uses magnetic bearings to achieve smaller chiller footprints and industry-leading efficiency levels.
  • Sustainable: When the chillers are selected with next‐generation, low global warming potential (GWP) refrigerant R-513A, customers receive 55 percent lower GWP than with R-134a.
synchrony building automation system, BAS, commercial hvac

Building and Energy Management Systems

We also showcased our latest systems offerings designed to increase user experience when tracking, viewing and analyzing data. Each solution has remote access, customizable usage levels and more advanced tracking capabilities. These systems were:

  • Trane Connect™: Trane Connect uses BACnet from enterprise to device level. It exposes all points consistently so users can access data analytics and building management information from only one system.
  • Tracer® Building Controls: This technology platform supports  next-generation control services that help create high-performance buildings.
ductles variable refrigerant flow, vrf

Variable Refrigerant Flow

In our Joint Venture with Mitsubishi Electric, we have a new offering of variable refrigerant flow (VRF) heating and air conditioning. These highly efficient and flexible systems simultaneously cool or heat different zones throughout a building with minimal to no ductwork. Other benefits include:

  • Retrofit compatible: Creates a hybrid system that uses the existing building’s air handling equipment to reduce costs and provide VRF technology benefits.
  • Comfortable environment: Designed with centrally located condensers to reduce noise and achieve precise comfort conditions while connected to a building’s existing water loop.

In addition, we also featured:

  • Thermal storage systems, which can increase renewable energy use by up to 50%.
  • Retrofit vs. replace solutions — Trane R’newal®, IntelliPak Refresh and the EarthWise® Intelligent Variable Air Retrofit — which help keep equipment running at its best as buildings, and equipment, age.
  • Zoned rooftop systems and the Trane Pivot™ thermostat, which improve utility controls usage and maintenance in small buildings.
  • HVAC solutions — such as the Ascend™ ACR air-cooled chillers, Custom Performance Climate Changer® air-handling units, Vertical high-rise fan coil units, Horizon® DOAS units and Series S chillers — that increase comfortability in a range of commercial environments.