HVAC Air Filters

Remove dust, dander, and other harmful particles from the air inside your home. Replacement filters are available in 10 sizes.

(844) 295-0963

Energy-Efficient Eligible HVAC Equipment⁺ for Fall 2026!

For system combinations below, pair the outdoor units with an eligible furnace or eligible air handler and Trane smart thermostats^.

System Combinations
20 TruComfort™ Variable Speed Air Conditioner or Heat Pump with WeatherGuard™+Eligible Furnace or Air Handler+Smart Thermostat^
18 TruComfort™ Variable Speed Air Conditioner or Heat Pump+Eligible Furnace or Air Handler+Smart Thermostat^
17 Multi-Speed Air Conditioner or Heat Pump with WeatherGuard™+Eligible Furnace or Air Handler+Smart Thermostat^
17 Multi-Speed Air Conditioner or Heat Pump+Eligible Furnace or Air Handler+Smart Thermostat^
19 Multi-Speed Low Profile Heat Pump+Air Handler+Smart Thermostat^
17 Multi-Speed Low Profile Cold Climate Heat Pump+Air Handler+Smart Thermostat^
Select Packaged Units+Smart Thermostat^
Eligible Standalone Furnaces
90%+ Variable Speed Furnace
80% Two-Stage Variable Speed Furnace
90%+ Two-Stage, 80% Variable UL Nox Furnace

In certain combinations, these Trane systems may also be eligible for state rebates and utility rebates. Stack incentives and save even more!

••Ultra Low NOX equipment is only available in California & Colorado, US.