non-descriptive image
See Thermostats And-controls

XR402

XR402
Heating Stages
Units with variable heating stages have more precise temperature control and operate more efficiently than single stage units.
Three Stage
Cooling Stages
Units with variable cooling stages have more precise temperature control and operate more efficiently than single stage units.
Three Stage

XR402 DESCRIPTION

Thermostat

XR402

Let a Trane non-programmable thermostat take care of your home’s comfort. This basic thermostat’s functionality allows you to relax and enjoy the day or night any time of the year.

More Details

Overview

-

Automatic benefits

This Trane non-programmable thermostat changes from heating to cooling setting automatically when needed and lets you know when to change your filter.

Memory capabilities

This basic thermostat’s built-in memory will retain your temperature settings even when power is interrupted.

Product Brochure

Specifications

-

Every Trane non-programmable thermostat is packed with high-quality components. Each helps ensure that time after time, your unit will provide total comfort your family can rely on. This Trane non-programmable thermostat includes:

  • Heat/Off/Cool system switch
  • Automatic change from heat to cool
  • Auto/On fan switch
  • Digital display
  • Five-minute time delay for compressor protection
  • Adjustable heating cycle rate
  • Filter change reminder
  • Outdoor temperature sensor
  • Optional remote indoor temperature sensor
  • Dual fuel compatibility
Air conditioner banner

Trane Warranty

Protect your XR402 with one of our top of the line warranties

View Warranty 

Contact a local Trane Comfort Specialist™

WANT TO SAVE ON A NEW SYSTEM?
NEED EMERGENCY REPAIRS?

WE CAN HELP

Let us know how we can help and the top-rated Trane Comfort Specialist™ in your area will contact you shortly.

By pressing the “Submit” button, I consent to receive a phone call about products and services from a Trane Comfort Specialist™ at the phone number(s) provided. I understand these calls may be generated using automated technology and my consent does not imply or require that a purchase be made.

Still have questions?

Here's what your dealer can do for you

  • Custom evaluation
  • Local rebates
  • Expert repairs
  • Upfront pricing