non-descriptive image
See Packaged Systems

XR14h Over/Under

XR14h Over/Under

XR14h Over/Under DESCRIPTION

Heat Pump Packaged Unit

XR14h Over/Under

The XR14h all-in-one heating and cooling units are designed to work efficiently and quietly to keep your home cool and comfortable year round. Packaged in a flexible cabinet, the XR14h all-in-one heating and air conditioning systems suit the structural and spatial requirements of your home.

More Details

Overview

-

Efficient performance

With a rating of up to 16.00 SEER and 8.20 HSPF, the XR14h is an energy-efficient choice for home cooling.

Flexible design

The XR14h all-in-one heating and cooling system’s adaptable design lets you choose either rooftop or ground-level installation.

Quiet operation

An enhanced fan system allows for quiet operation and high efficiency.

Cleaner air

Compatible with Trane CleanEffects® Whole Home Air Cleaner. The first whole home air cleaning system to earn the asthma & allergy friendly® Certification Program mark by the Asthma and Allergy Foundation of America.

Product Brochure

Specifications

-

XR14h All-In-One Heating and Cooling Systems

MODEL NOMINAL TONS SEER HEIGHT (IN.) WIDTH (IN.) DEPTH (IN.) ENERGY GUIDE
4WHC4024A 2 16.00 31 32 44 Energy Guide
4WHC4030A 2.5 14.00 31 32 44 Energy Guide
4WHC4036A 3 14.00 31 32 44 Energy Guide
4WHC4042A 3.5 14.00 31 32 44 Energy Guide

Every Trane packaged unit is designed with high-quality components. Each helps ensure that time after time, your all-in-one heating and cooling units will provide total comfort your family can rely on. The XR14h includes:

  • Durable Climatuff™ compressor
  • Heavy gauge steel coil guard
  • Baked-on powder paint finish over a galvanized steel cabinet
  • Compatible with Trane CleanEffects® Whole Home Air Cleaner whole home air cleaner
Air conditioner banner

Trane Warranty

Protect your XR14h Over/Under with one of our top of the line warranties

View Warranty 

Contact a local Trane Comfort Specialist™

WANT TO SAVE ON A NEW SYSTEM?
NEED EMERGENCY REPAIRS?

WE CAN HELP

Let us know how we can help and the top-rated Trane Comfort Specialist™ in your area will contact you shortly.

By pressing the “Submit” button, I consent to receive a phone call about products and services from a Trane Comfort Specialist™ at the phone number(s) provided. I understand these calls may be generated using automated technology and my consent does not imply or require that a purchase be made.

Still have questions?

Here's what your dealer can do for you

  • Custom evaluation
  • Local rebates
  • Expert repairs
  • Upfront pricing