non-descriptive image
See Packaged Systems

XL16c EarthWise™ Hybrid

XL16c EarthWise™ Hybrid

XL16c EarthWise™ Hybrid DESCRIPTION

Dual Fuel Heating System

XL16c EarthWise™ Hybrid

The XL16c EarthWise™ Hybrid heating systems allow you to choose the most efficient fuel source for the temperature situation in your home. The hybrid heating and cooling system combines a high-efficiency heat pump with a dual-stage furnace, and it’s all contained in one sleek cabinet.

More Details

Overview

-

Efficient performance

The Trane XL16c offers up to 16.00 SEER and 81% AFUE and is ENERGY STAR qualified.

Year-round durability

Exclusive components like a two-stage Climatuff™ compressor, the all-aluminum Spine Fin™ coil, Weather Beater™ top, and the variable-speed Vortica™ blower motor with Comfort R™ will deliver the sustained performance you expect year after year from a hybrid heating system.

Quiet operation

The ultra-quiet operation of these hybrid energy systems delivers comfort without disrupting your home environment.

Cleaner air

Compatible with Trane CleanEffects® Whole Home Air Cleaner. The first whole home air cleaning system to earn the asthma & allergy friendly® Certification Program mark by the Asthma and Allergy Foundation of America.

Product Brochure

Specifications

-

XL16C™ EARTHWISE HYBRID

Model HSPF SEER ENERGY GUIDE
4WCZ6024A1 8.2 16.00 Energy Guide
4WCZ6036B1 8.3 16.00 Energy Guide
4WCZ6048B1 8.5 16.00 Energy Guide
4WCZ6060B1 8.3 15.00 Energy Guide

Every Trane Packaged Unit is designed with high-quality components. Each helps ensure that time after time, your unit will provide total comfort your family can rely on. The XL16c Packaged EarthWise™ Hybrid heating systems include:

  • Four stages of heating for consistent affordable comfort
  • Two-stage Climatuff™ compressor
  • State-of-the-art fan system
  • Variable-speed Vortica™ blower motor
  • Ultra-quiet operation
  • Stainless steel heat exchanger and burners
  • Heavy gauge, two-tone powder-painted cabinet
  • Increased dehumidification with Comfort-R™
  • Advance airflow system for quiet and efficient outdoor operation
  • Functional louvers with rounded corner guards for added safety
  • All-aluminum Spine Fin™ coil
  • Durable Weather-Beater™ top
  • Compatible with Trane CleanEffects® Whole Home Air Cleaner whole home air cleaner
Air conditioner banner

Trane Warranty

Protect your XL16c EarthWise™ Hybrid with one of our top of the line warranties

View Warranty 

Contact a local Trane Comfort Specialist™

WANT TO SAVE ON A NEW SYSTEM?
NEED EMERGENCY REPAIRS?

WE CAN HELP

Let us know how we can help and the top-rated Trane Comfort Specialist™ in your area will contact you shortly.

By pressing the “Submit” button, I consent to receive a phone call about products and services from a Trane Comfort Specialist™ at the phone number(s) provided. I understand these calls may be generated using automated technology and my consent does not imply or require that a purchase be made.

Still have questions?

Here's what your dealer can do for you

  • Custom evaluation
  • Local rebates
  • Expert repairs
  • Upfront pricing