We use cookies to enhance your experience on our website. By clicking '' or by continuing to use our website, you are agreeing to our use of cookies. You can change your cookie settings at any time.

XL15c Heat Pump Packaged System

XL15c Packaged Heat Pump

Offers and estimated costs for Edit Location

What's included in the price?

Pricing varies by location and dealer in addition to several other factors.

Technical Specs

Efficiency Rating
Up to 15.2 SEER2
HSPF2
Up to 7.5 HSPF2
Noise Level
69-74 DbA
Speeds
Two
Energy Savings
0.38
Estimated Yearly

Energy Savings

38%

Energy cost based on the rating of a matched system

More details

Additional features of the XL15c Heat Pump Packaged System

Simple, efficient, and effective. The XL15c Heat Pump Packaged System can heat and cool your home to your desired temperature year-round. A simple change in your thermostat kicks the XL15c into action. Highly efficient and all-electric, the XL15c is a cost-friendly and eco-friendly option for any homeowner. Operating ultra-quietly, this dependable heat pump is compatible with the Trane CleanEffects® Whole Home Air Cleaner to reduce allergens in your home.

Already own a Trane?

Warranty & Registration

After getting a new system, be sure to protect it with a warranty.

Owner’s Manuals

Learn more about your product, like its technical specs and innovative technology.

Troubleshooting

Discover how you can troubleshoot your HVAC system.

Where do you go from here?

Step 1
icon

Research your needs

Consider your home comfort level, climate, ductwork, energy use, and desired monthly heating and cooling costs.
Step 2
icon

Get a dealer quote

Schedule a visit with your dealer for a custom recommendation. Visit our Dealer Locator page for a list of questions to discuss with your dealer.

Step 3
icon

Fix or upgrade your unit

Gather all your information to make a replace or repair decision. Follow up with your dealer and enjoy your new or improved HVAC.

Contact a local dealer

Dealers can answer questions, help you find the right products for your home, and repair your system.

We’re here to help

Connect with our Customer Care team about your products, warranties, and dealer concerns.

Available Monday – Friday from 7am to 5pm CST

1-800-945-5884

A phone

brand pixel