
reliability and dependability

15 Two-Stage Heat Pump Packaged Specifications

Model | Nominal Tons | Height (IN.) | Width (IN.) | Depth (IN.) | Refrigerant Type |
5WCZ5024A1000A | 2 | 36" | 49" | 42" | R-454B |
5WCZ5030A1000A | 2.5 | 38" | 49" | 42" | R-454B |
5WCZ5036A1000A | 3 | 38" | 49" | 42" | R-454B |
5WCZ5042A1000A | 3.5 | 40" | 59" | 45" | R-454B |
5WCZ5048A1000A | 4 | 40" | 59" | 45" | R-454B |
5WCZ5060A1000A | 5 | 42" | 59" | 45" | R-454B |