
reliability and dependability

14 3-Phase Single-Stage Heat Pump Packaged Specifications

Model | Nominal Tons | Height (IN.) | Width (IN.) | Depth (IN.) | Refrigerant Type | Voltage |
5WCC4036A3000A | 3 | 38" | 49" | 42" | R-454B | 208-230V |
5WCC4036A4000A | 3 | 38" | 49" | 42" | R-454B | 460V |
5WCC4048A3000A | 4 | 40" | 59" | 45" | R-454B | 208-230V |
5WCC4048A4000A | 4 | 40" | 59" | 45" | R-454B | 460V |
5WCC4060A3000A | 5 | 42" | 59" | 45" | R-454B | 208-230V |
5WCC4060A4000A | 5 | 42" | 59" | 45" | R-454B | 460V |