
reliability and dependability

XR13c Gas/Electric Packaged System Specifications
Every Trane Packaged Unit is designed with high-quality components. Each helps ensure that time after time, your unit will provide total comfort your family can rely on. The XR13.4c packaged gas/electric unit includes:
- Durable Climatuff™ compressor
- All-aluminum evaporator and condenser coils on select models
- Advanced Vortica™ blower motor
- Stainless steel heat exchanger
- Rugged, all-steel cabinet
- Safe and reliable spark ignition system
- Advanced airflow system for quiet and efficient outdoor operation
- Compatible with Trane CleanEffects® Whole Home Air Cleaner whole home air cleaner

| Model | Nominal Tons | Height (IN.) | Width (IN.) | Depth (IN.) | Refrigerant Type | Energy Guide |
| 4YCC4024E1060* | 2 | 46" | 45" | 52" | R-410A | View |
| 4YCC4030E1070* | 2.5 | 48" | 45" | 52" | R-410A | View |
| 4YCC4036E1070* | 3 | 48" | 45" | 52" | R-410A | View |
| 4YCC4036E1090* | 3 | 48" | 45" | 52" | R-410A | View |
| 4YCC4042E1060* | 3.5 | 46" | 47" | 62" | R-410A | View |
| 4YCC4042E1090* | 3.5 | 46" | 47" | 62" | R-410A | View |
| 4YCC4048E1070* | 4 | 50" | 47" | 62" | R-410A | View |
| 4YCC4048E1090* | 4 | 50" | 47" | 62" | R-410A | View |
| 4YCC4060E1090* | 5 | 50" | 47" | 62" | R-410A | View |
| 4YCC4060E1115* | 5 | 50" | 47" | 62" | R-410A | View |