
Flexible Financing Options
0% APR for 60 months
Savings{offerCount} offer{s} available. Save up to {totalAmount}.
See offer detailsOpen offer details
reliability and dependability


| Model | Nominal Tons | Height (IN.) | Width (IN.) | Depth (IN.) | Refrigerant Type | Voltage |
| 5YCZ5036A3070A | 3 | 38" | 49" | 42" | R-454B | 208-230V |
| 5YCZ5036A3090A | 3 | 38" | 49" | 42" | R-454B | 208-230V |
| 5YCZ5036A4070A | 3 | 38" | 49" | 42" | R-454B | 460V |
| 5YCZ5036A4090A | 3 | 38" | 49" | 42" | R-454B | 460V |
| 5YCZ5048A3090A | 4 | 40" | 59" | 45" | R-454B | 208-230V |
| 5YCZ5048A3115A | 4 | 40" | 59" | 45" | R-454B | 208-230V |
| 5YCZ5048A4090A | 4 | 40" | 59" | 45" | R-454B | 460V |
| 5YCZ5048A4115A | 4 | 40" | 59" | 45" | R-454B | 460V |
| 5YCZ5060A3115A | 5 | 40" | 59" | 45" | R-454B | 208-230V |
| 5YCZ5060A4115A | 5 | 40" | 59" | 45" | R-454B | 460V |