XL15c EarthWise® Hybrid Dual Fuel Packaged System
Offers and estimated costs for Edit Location
What's included in the price?
Pricing varies by location and dealer in addition to several other factors.
Technical Specs
Efficiency Rating
SEER2, or Seasonal Energy Efficiency Ratio 2, is the total heat removed from the conditioned space during the annual cooling season. The new M1 testing procedure will increase systems' external static pressure by a factor of five to better reflect field conditions of installed equipment
Up to 15 SEER2
HSPF2
Up to 7.5 HSPF2
Speeds
Units with variable cooling stages have more precise temperature control and operate more efficiently than single stage units.
Two
AFUE
81%
Additional features of the XL15c EarthWise® Hybrid Dual Fuel Packaged System
Trane’s XL15c EarthWise® Hybrid Dual Fuel Packaged System is a popular choice that delivers energy efficiency and helps lower your utility bills. The flexible, dual-fuel system, which alternates between gas and electric fuel sources, to cool and dehumidify in the summer and provide comfortable heat in the winter, delivers sustained and reliable performance. With a hybrid system that provides up to 15 SEER2 for cooling and 81% AFUE for heating, this ENERGY STAR® certified system ensures versatile fan settings and year-round comfort, no matter the weather.
Request more info
Already own a Trane?
Warranty & Registration
After getting a new system, be sure to protect it with a warranty.
Owner’s Manuals
Learn more about your product, like its technical specs and innovative technology.
Where do you go from here?
Step 1
Research your needs
Consider your home comfort level, climate, ductwork, energy use, and desired monthly heating and cooling costs.Step 2
Get a dealer quote
Schedule a visit with your dealer for a custom recommendation. Visit our Dealer Locator page for a list of questions to discuss with your dealer.
Step 3