
reliability and dependability

15 Two-Stage EarthWise© Hybrid Gas Furnace/Heat Pump Packaged Specifications
ENERGY STAR® Qualified
This product meets ENERGY STAR® requirements when appropriate coil components are used. Ask your dealer for details.

| Model | Nominal Tons | Height (IN.) | Width (IN.) | Depth (IN.) | Refrigerant Type |
| 5DCZ5024A1060A | 2 | 38" | 49" | 42" | R-454B |
| 5DCZ5030A1070A | 2.5 | 38" | 49" | 42" | R-454B |
| 5DCZ5036A1070A | 3 | 38" | 49" | 42" | R-454B |
| 5DCZ5042A1090A | 3.5 | 42" | 59" | 45" | R-454B |
| 5DCZ5048A1090A | 4 | 42" | 59" | 45" | R-454B |
| 5DCZ5060A1115A | 5 | 42" | 59" | 45" | R-454B |