
reliability and dependability

14 Single-Stage Air Conditioner Packaged Specifications

| Model | Nominal Tons | Height (IN.) | Width (IN.) | Depth (IN.) | Refrigerant Type |
| 5TCC4024A1000A | 2 | 36" | 49" | 42" | R-454B |
| 5TCC4030A1000A | 2.5 | 38" | 49" | 42" | R-454B |
| 5TCC4036A1000A | 3 | 38" | 49" | 42" | R-454B |
| 5TCC4042A1000A | 3.5 | 36" | 59" | 45" | R-454B |
| 5TCC4048A1000A | 4 | 40" | 59" | 45" | R-454B |
| 5TCC4060A1000A | 5 | 40" | 59" | 45" | R-454B |