non-descriptive image
See Add On-components

Inline Ventilator

Inline Ventilator

Inline Ventilator DESCRIPTION

Indoor Air Quality

Inline Ventilator

The Inline Ventilator offers a cost effective mechanical fresh air solution that controls humidity and temperature. It allows for adjustable airflow to meet the ventilation requirements for homes up to 3500 sq. ft. Built in onboard control is easily controlled from your wall mounted thermostat for added convenience.

More Details

Overview

-

Cleaner, healtheir indoor air

This home ventilator removes stale indoor air for an equal amount of fresher outdoor air.

Increased comfort

The Inline ventilator manages the humidity and temperatures that is allowed to enter the home.

Energy effecient

Internally mounted sensors allow for the Inline Ventilator to be set up by the installer for meeting "Code Compliant" ventilation standards or for "Energy Preferred" ventilation by limiting the intake of outdoor air that is too humid, too hot, cold, or dry.

Product Brochure

Specifications

-

Every Trane Inline Ventilator is placed with high-quality components. Each helps ensure that you can count on the ventilator to deliver fresh air, time after time. Today’s homes are better insulated and tightly sealed to save energy. This prevents a number of home odors (cooking smells, pet odors, paint or new carpet fumes) from escaping. Inline Ventilators help these fumes and odors to dissipate by bringing fresher outdoor air into your home.

  • Static plate energy transfer core means efficient transfer of heat and moisture
  • Multi-position mounting
  • Heavy gauge, powder-painted steel cabinet
  • Unit mounted controller monitors temperature and humidity
Air conditioner banner

Trane Warranty

Protect your Inline Ventilator with one of our top of the line warranties

View Warranty 

Contact a local Trane Comfort Specialist™

WANT TO SAVE ON A NEW SYSTEM?
NEED EMERGENCY REPAIRS?

WE CAN HELP

Let us know how we can help and the top-rated Trane Comfort Specialist™ in your area will contact you shortly.

By pressing the “Submit” button, I consent to receive a phone call about products and services from a Trane Comfort Specialist™ at the phone number(s) provided. I understand these calls may be generated using automated technology and my consent does not imply or require that a purchase be made.

Still have questions?

Here's what your dealer can do for you

  • Custom evaluation
  • Local rebates
  • Expert repairs
  • Upfront pricing