Show More

Flexible heating and cooling solutions

Single-Zone Ductless Systems

Ductless systems allow for flexibility. A single-zone (also called a mini-split) ductless system allows you to control the temperature of one room by connecting an outdoor unit to an indoor unit, with no ductwork needed. An outdoor mini-split unit is placed outside your home and is connected to an indoor mini-split unit by small cables and a refrigerant line through a hole in the wall.

Sort by:

4TXK38

SEER up to 38
HSPF up to 15
Outdoor Unit
Details

4MXW38

SEER up to 38
HSPF up to 15
Indoor Unit
Details

4TYK6 Cooling Outdoor

SEER up to 16
Outdoor Unit
Details

4MYW6

SEER up to 16
Indoor Unit
Details

4TXK6

SEER up to 16
HSPF up to 8
Outdoor Unit
Details

4MXW6

SEER up to 16
HSPF up to 8
Indoor Unit
Details

4TXK8

SEER up to 22
HSPF up to 8.2
Outdoor Unit
Details

4MXW8

SEER up to 22
HSPF up to 8.2
Indoor Unit
Details

4TXK27

SEER up to 27
HSPF up to 10
Outdoor Unit
Details

4MXW27

SEER up to 27
HSPF up to 10
Indoor Unit
Details
See More Single-Zone Ductless Systems
?

Explore the advantages

Single-zone ductless systems

Mini-split systems are a flexible solution for heating and cooling individual rooms. They’re the perfect option if you have a converted attic or garage that needs temperature control. Each zone has its own thermostat, so you can set the temperature when the space is occupied, and turn it off when it’s not occupied to save energy. Mini-split ductless systems are small, and generally only require a three-inch hole through the wall. The indoor unit can be hung from the ceiling or hung on a wall, giving you the customization you need.

Contact a Local Trane Comfort Specialist
Top of Page