Ready to buy a new
system?

Dealer Locator
Buying a Trane
Hyperion™ Series
Hyperion™ Series
Hyperion™ Series

Hyperion™ Series

The extraordinary Trane Hyperion™ air handler represents a substantial advance in air handling technology. Using 14 industry-exclusive patents, the Hyperion offers significant advantages over other air handlers, advantages like refrigerator-styled insulation made without exposed fibrous material, which virtually eliminates sweating and condensation as well as helping create a safer environment for your home. More Details

  • $ $ $ $ $

    Estimated Price

  • $ Estimated Price

    $ $ $ $ $

?

Trane Comfort Specialists are here to help.

Showing specialists for . Not your zipcode? Change Location
Hyperion™ Series Description

The extraordinary Trane Hyperion™ air handler represents a substantial advance in air handling technology. Using 14 industry-exclusive patents, the Hyperion offers significant advantages over other air handlers, advantages like refrigerator-styled insulation made without exposed fibrous material, which virtually eliminates sweating and condensation as well as helping create a safer environment for your home.

Overview
Reliability

The all-aluminum coil found in this new line of air handlers is exponentially more durable than standard copper coils, which are susceptible to formicary corrosion. This ensures families stay comfortable indoors all year long, no matter what the weather outside.

Double-walled construction

The double-walled cabinet eliminates the need for exposed insulation and helps prevent energy loss with the use of airtight plugs instead of conventional knockouts. This reduces the unit’s carbon footprint and provides a cleaner environment.

Quiet comfort

Thanks to the exclusive Trane Vortica™ blower, the new Hyperion™ air handler provides homeowners with reliable, ultra-quiet operation, so they can hear each other instead of the heating and cooling system.

Better, cleaner air

Add Trane CleanEffects™ to your system for advanced air filtration that removes more dust, pollen and other irritants from conditioned air for a cleaner, healthier, more comfortable home.

Characteristics HyperionTM GAM5 HyperionTM TAM4, GAF2
Unique cabinet design
Fully enclosed insulation
All-aluminum coil
VorticaTM blower
Modular design TAM4 only
Control board pocket
Electronic refrigerant flow valve TAM4 only
Integrated drain pan
Hydronic heating option
Electric heating option
Corrosion resistant finish
ComfortLinkTM II communicating technology
Highly efficient variable-speed motor
Compatible with Trane CleanEffectsTM
1" slim fit filter box option
Specs

Every Trane Air Handler is packed with high-quality components. Each helps ensure that time after time, your unit will provide total comfort your family can rely on. The Hyperion™ includes:

  • Uniquely designed cabinet
  • Fully enclosed insulation
  • All-aluminum coil
  • Vortica™ blower motor
  • Heating options for either hydronic or electric heat
  • Corrosion-resistant finish
  • “No leak” drain pan made from rust-resistant composites and built with a gradual slope
Warranty
TRANE HYPERION™ XB REGISTERED LIMITED WARRANTY DETAILS

Register within 60 days of installation to activate warranty. Residential use only. Some exclusions may apply. Call 1-800-554-6413 or Register Online.

  • 10-year Registered Limited Warranty on internal functional parts.
  • If the product is not registered within 60 days of installation Trane’s Base Limited Warranty terms will apply.
  • An option to purchase transferability of your Registered Limited Warranty is available.
  • Optional Extended Warranties are available. Extended Warranties can pay for labor and other costs not covered by manufacturer's limited warranty.
  • Ask your dealer for full warranty information at time of purchase. Warranties are for residential use only. Some exclusions may apply.

Reliability

The all-aluminum coil found in this new line of air handlers is exponentially more durable than standard copper coils, which are susceptible to formicary corrosion. This ensures families stay comfortable indoors all year long, no matter what the weather outside.

Double-walled construction

The double-walled cabinet eliminates the need for exposed insulation and helps prevent energy loss with the use of airtight plugs instead of conventional knockouts. This reduces the unit’s carbon footprint and provides a cleaner environment.

Quiet comfort

Thanks to the exclusive Trane Vortica™ blower, the new Hyperion™ air handler provides homeowners with reliable, ultra-quiet operation, so they can hear each other instead of the heating and cooling system.

Better, cleaner air

Add Trane CleanEffects™ to your system for advanced air filtration that removes more dust, pollen and other irritants from conditioned air for a cleaner, healthier, more comfortable home.

Characteristics HyperionTM GAM5 HyperionTM TAM4, GAF2
Unique cabinet design
Fully enclosed insulation
All-aluminum coil
VorticaTM blower
Modular design TAM4 only
Control board pocket
Electronic refrigerant flow valve TAM4 only
Integrated drain pan
Hydronic heating option
Electric heating option
Corrosion resistant finish
ComfortLinkTM II communicating technology
Highly efficient variable-speed motor
Compatible with Trane CleanEffectsTM
1" slim fit filter box option

Locate Energyguide Labels

Every Trane Air Handler is packed with high-quality components. Each helps ensure that time after time, your unit will provide total comfort your family can rely on. The Hyperion™ includes:

  • Uniquely designed cabinet
  • Fully enclosed insulation
  • All-aluminum coil
  • Vortica™ blower motor
  • Heating options for either hydronic or electric heat
  • Corrosion-resistant finish
  • “No leak” drain pan made from rust-resistant composites and built with a gradual slope

Hyperion™ TAM7 air handler models

MODEL NOMINAL COOLING CAPACITY (BTUH) HEIGHT (IN.) WIDTH (IN.) DEPTH (IN.)
TAM7A0A24 24000 50 17.5 22
TAM7A0B30 30000 56 21 22
TAM7A0C36 36000 57 23.5 22
TAM7A0C42 42000 57 23.5 22
TAM7A0C48 48000 62 23.5 22
TAM7A0C60 60000 62 23.5 22

Hyperion™ GAF2 air handler models

MODEL COOLING CAPACITY (BTUH) HEIGHT (IN.) WIDTH (IN.) DEPTH (IN.)
GAF2A0A18S11SA 18,000 39.5 17.5 21.8
GAF2A0A24S21SA 24,000 39.5 17.5 21.8
GAF2A0A30S21SA 30,000 39.5 17.5 21.8
GAF2A0A36S21SA 36,000 39.5 17.5 21.8
GAF2A0A36M31SA 36,000 39.5 17.5 21.8

Hyperion™ GAT2 air handler models

MODEL COOLING CAPACITY (BTUH) HEIGHT (IN.) WIDTH (IN.) DEPTH (IN.)
GAT2A0B42S31SA 42,000 51.5 21.3 21.8
GAT2A0B48S41SA 48,000 55.7 21.3 21.8
GAT2A0C60S41SA 60,000 56.9 23.5 21.8

Hyperion™ GAM2 air handler models

MODEL NOM CAP HEIGHT (IN.) WIDTH (IN.) DEPTH (IN.)
GAM2A0A18 18,000 50 17.5 22
GAM2A0A24 24,000 50 17.5 22
GAM2A0A30 30,000 50 17.5 22
GAM2A0A36 36,000 50 17.5 22
GAM2A0B42 42,000 56 21 22
GAM2A0C48 48,000 57 23.5 22
GAM2A0C60 60,000 62 23.5 22

Hyperion™ GAM5 air handler models

MODEL NOM CAP HEIGHT (IN.) WIDTH (IN.) DEPTH (IN.)
GAM5B0A18 18,000 50 17.5 22
GAM5B0A24 24,000 50 17.5 22
GAM5B0B30 30,000 51.5 21 22
GAM5B0B36 36,000 56 21 22
GAM5B0C42 42,000 57 23.5 22
GAM5B0C48 48,000 62 23.5 22
GAM5B0C60 60,000 62 23.5 22

Hyperion™ TAM4 air handler models

MODEL NOM CAP HEIGHT (IN.) WIDTH (IN.) DEPTH (IN.)
TAM4A0A18 18,000 50 17.5 22
TAM4A0A24 24,000 50 17.5 22
TAM4A0A30 30,000 50 18 22
TAM4A0A36 36,000 50 17.5 22
TAM4A0B42 42,000 56 21 22
TAM4A0C48 48,000 57 23.5 22
TAM4A0C60 60,000 62 23.5 22
Top of Page