
reliability and dependability

16 Single-Stage Heat Pump Specifications
Trane’s 16 Single-Stage Heat Pump not only incorporates the latest technology and R-454B refrigerant to deliver a SEER2 of up to 17 and HSPF2 of up to 8.5. It’s a great blend of energy efficiency, environmental consciousness and comfort.
- Next-generation R-454B refrigerant
- Low global warming potential (GWP)
- Climatuff® compressor
- All-aluminum Spine Fin™ coil
- Integrated fan system for quiet operation
- DuraTuff™ Rustproof Basepan

| Model | Nominal Tons | Height (IN.) | Width (IN.) | Depth (IN.) | Refrigerant Type |
| 5TWR6018A1000A | 1.5 | 32.8" | 32.6" | 29.8" | R-454B |
| 5TWR6024A1000A | 2 | 32.8" | 32.6" | 29.8" | R-454B |
| 5TWR6030A1000A | 2.5 | 32.8" | 32.6" | 29.8" | R-454B |
| 5TWR6036A1000A | 3 | 33.1" | 37.3" | 34.3" | R-454B |
| 5TWR6042A1000A | 3.5 | 45.1" | 37.3" | 34.3" | R-454B |
| 5TWR6048A1000A | 4 | 45.1" | 37.3" | 34.3" | R-454B |
| 5TWR6060A1000A | 5 | 45.1" | 37.3" | 34.3" | R-454B |