
reliability and dependability

97 Two-Stage Variable Speed Gas Furnace Specifications
Every Trane furnace is packed with high-quality components. Each helps ensure that time after time, your unit will provide total comfort your family can rely on. The 97 Two-Stage Variable Speed Gas Furnace includes:
- Re-designed cabinet platform to fit in tighter spaces
- Variable-speed blower motor
- Variable Speed Draft Inducer
- Heavy gauge, two-tone powder-painted cabinet
- Increased dehumidification with Comfort-R™
- Stainless steel primary and secondary heat exchanger
- Insulated cabinet for quiet operation
- This product was formerly known as the S9V2-VS Gas Furnace

| Model | Nominal Tons | Height (IN.) | Width (IN.) | Depth (IN.) | Energy Guide |
| S9V2B040D3VSB* | 3 | 34" | 17.5" | 28.8" | - |
| S9V2B040U3VSB* | 3 | 34" | 17.5" | 28.8" | View |
| S9V2B060D3VSB* | 3 | 34" | 17.5" | 28.8" | View |
| S9V2B060U4VSB* | 4 | 34" | 17.5" | 28.8" | - |
| S9V2B080D4VSB* | 4 | 34" | 17.5" | 28.8" | View |
| S9V2B080U4VSB* | 4 | 34" | 17.5" | 28.8" | View |
| S9V2C080U5VSB* | 5 | 34" | 21.0" | 28.8" | - |
| S9V2C100D5VSB* | 5 | 34" | 21.0" | 28.8" | - |
| S9V2C100U5VSB* | 5 | 34" | 21.0" | 28.8" | - |
| S9V2D120D5VSB* | 5 | 34" | 24.5" | 28.8" | - |
| S9V2D120U5VSB* | 5 | 34" | 24.5" | 28.8" | - |