
Savings{offerCount} offer{s} available. Save up to {totalAmount}.
See offer detailsOpen offer details
reliability and dependability

96 Single-Stage Gas Furnace Specifications
Every Trane furnace is packed with high-quality components. Each helps ensure that time after time, your unit will provide total comfort your family can rely on. The 96 Single-Stage Gas Furnace includes:
- High-efficiency constant torque ECM blower motor
- Self-diagnostic integrated furnace control board (IFC)
- Matches with single- and two-stage AC and HP for more system options
- Durable silicon nitride hot surface igniter
- Sealed combustion, 100% outside air option
- Multi-port, in-shot burners
- Tubular, stainless steel primary heat exchanger
- Patented Vortica™ II blower design
- Pre-painted galvanized steel cabinet
- Fully insulated for quiet operation
- This product was formerly known as the S9X1 Gas Furnace

| Model | Airflow in Tons | Height (IN.) | Width (IN.) | Depth (IN.) | Energy Guide |
| S9X1B040D3PSB | 2-3 | 34" | 17.5" | 28.8" | View |
| S9X1B040U3PSB | 2-3 | 34" | 17.5" | 28.8" | View |
| S9X1B060D3PSB | 2-3 | 34" | 28.8" | 17.5" | View |
| S9X1B060U4PSB | 3-4 | 34" | 17.5" | 28.8" | View |
| S9X1B080D4PSB | 3-4 | 34" | 17.5" | 28.8" | View |
| S9X1B080U4PSB | 3-4 | 34" | 17.5" | 28.8" | View |
| S9X1C080U5PSB | 4-5 | 34" | 21" | 28.8" | View |
| S9X1C100D5PSB | 4-5 | 34" | 21" | 28.8" | View |
| S9X1C100U5PSB | 4-5 | 34" | 21" | 28.8" | View |
| S9X1D120D5PSB | 4-5 | 34" | 24.5" | 28.8" | View |
| S9X1D120U5PSB | 4-5 | 34" | 24.5" | 28.8" | View |