|
SEER:
The higher the SEER, the less fuel you’ll need to keep your home
comfortable,
the less you’ll spend on energy, and the lower your carbon footprint will be.
|
Up to 23 |
|
Energy Savings:
Yearly energy savings based on the ratings of a matched system. The
majority of
systems installed prior to 2006 are 10 SEER or lower.
|
19% |
Composed of three main components—an indoor unit consisting of a coil and a fan, an outdoor compressor unit and a remote control—most ductless split systems are connected by refrigerant lines and require no ductwork. This indoor mini-split ductless heat pump unit can be mounted on the wall or in the ceiling.
Trane’s ductless mini-split heat pumps have Seasonal Energy Efficiency Ratings (SEER) ranging from 18.00 to 23.00, making the systems remarkably efficient and environmentally friendly.
Specially designed air vents efficiently reduce sound to provide quiet comfort as low as 26 dB, for whisper-quiet operation.
Since there is no ductwork to install, it’s easy to add a Trane ductless mini-split heat pump system to any home, in any room desired. It’s an economical and efficient option for homes without an existing ducted system or when adding ductwork may be impractical or too expensive.
Product BrochureMODEL | COOLING BTUH | HEATING BTUH | EER | SEER | HSPF | Energy Guide |
---|---|---|---|---|---|---|
4MXW2309 | 9,000 | 11,000 | 14 | 23 | 10.5 | Energy Guide |
4MXW2312 | 12,000 | 13,000 | 12.5 | 22 | 11 | Energy Guide |
4MXW2318 | 18,000 | 19,800 | 12.5 | 20 | 10.5 | Energy Guide |
4MXW2324 | 22,000 | 23,000 | 12.5 | 20 | 10 | Energy Guide |
4MXW2330 | 28,000 | 28,400 | 10.35 | 18 | 9 | Energy Guide |
4MXW2336 | 33,600 | 34,600 | 8.2 | 18 | 9 | Energy Guide |
Every Trane ductless mini-split heat pump system consists of an indoor and an outdoor unit. Trane indoor units feature:
Specially designed air vents efficiently reduce operating sound to provide quiet comfort.
Provides temporary high-speed operation to reach your desired temperature quickly.
Based on a set sleeping time, the temperature can automatically rise or fall to maintain comfort in the room while you sleep, saving energy in the process.
The fan runs when the mini-split ductless heat pump unit is stopped to prevent bacteria from forming. The unique catechin filter made from an additive abstracted from natural green tea provides long-lasting sterilization and removes up to 95 percent of potentially harmful bacteria.
Air is pre-heated during heating operation to prevent blowing cold air directly to the room.
You set the time for the ductless mini-split heat pump system to operate automatically when you want.
Each indoor unit is controlled with a wireless remote control (purchased separately) so you can easily control your system from anywhere in the room. The "I feel" function enables the system to sense temperature at the remote control, rather than a thermostat.
In case of power loss, the system will restart in the previous operation mode without the need to reset the system.
WANT TO SAVE ON A NEW SYSTEM?
NEED EMERGENCY REPAIRS?
WE CAN HELP
Let us know how we can help and the top-rated Trane Comfort Specialist™ in your area will contact you shortly.
Need help? Answer a few questions to connect with a dealer who can help you find your best HVAC solution.
Please enter your zip code
Please take a short survey on what
you think about trane.com
The dealer you selected doesn't service your Zip/Postal code.
You can close and confirm your location on the form or view all dealers in your area.
We recommend using the latest version of Google Chrome, Microsoft Edge, or Safari