|
SEER:
The higher the SEER, the less fuel you’ll need to keep your home
comfortable,
the less you’ll spend on energy, and the lower your carbon footprint will be.
|
Up to 38 |
|
Energy Savings:
Yearly energy savings based on the ratings of a matched system. The
majority of
systems installed prior to 2006 are 10 SEER or lower.
|
19% |
Composed of three main components—an indoor unit consisting of a coil and a fan, an outdoor compressor unit and a remote control—most ductless split systems are connected by refrigerant lines and require no ductwork. The ductless mini-split cooling unit can be mounted on the wall or in the ceiling.
Trane’s ductless mini-split indoor units have Seasonal Energy Efficiency Ratings (SEER) ranging from 16.00 to 38.00, making the systems remarkably efficient and environmentally friendly.
Since there is no ductwork to install, it’s easy to add Trane’s reliable heating and cooling to any home, in any room desired. It’s an economical and efficient option for homes without an existing ducted system or when adding ductwork may be impractical or too expensive.
Product BrochureMODEL | DIMENSIONS | SPR (OUT.) | COOLING | HEATING | SEER | HSPF |
---|---|---|---|---|---|---|
4TXK3809A | 35.4" x 23.5" x 14.9" | 53 | ⬆ 129.0℉ | ⬆ 75.0℉ | 38.00 | 15.00 |
4TXK3812A | 35.4" x 23.5" x 14.9" | 53 | ⬆ 129.0℉ | ⬆ 75.0℉ | 30.50 | 14.00 |
4TXK3818A | 39.4" x 31.1" x 16.8" | 59 | ⬆ 129.0℉ | ⬆ 75.0℉ | 24.50 | 12.00 |
4TXK3824A | 39.4" x 31.1" x 16.8" | 59 | ⬆ 129.0℉ | ⬆ 75.0℉ | 21.50 | 12.00 |
The 38 Series Ductless heat pump system has the capability to provide comfort in most any space found in residential homes. With an inordinate operating range, this highly efficient system scoffs at extreme cold and hot temperatures. This system has a small outdoor unit footprint while the indoor unit can be mounted on most any wall. Additionally, Trane offers a handheld remote control and traditional wall mounted digital controls for the system.
Depending upon the system, Trane 38 Series Ductless heat pumps are capable of achieving Seasonal Energy Efficiency Ratings up to 38.00 while in cooling mode as well as Heating Seasonal Performance Factor ratings up to 15.00
The indoor fan system on the smallest 38 Series ductless heat pump system is as quiet as 22 decibels sound power; while the indoor fan system in the largest 38 Series ductless heat pump system is as quiet as 37 decibels sound power.
Electrically driven air distribution vanes swing both vertically and horizontally to assure maximum room comfort coverage.
During heat mode, the indoor blower, when set to auto fan speed, will not move air until the coil tubes attain a temperature suitable blowing warm air into the space.
Trane offers a handheld wireless control, a non-programmable wired control as well as a wired programmable control for the 38 Series Ductless heat pump system.
Heating to -22℉
Cooling to +129℉
WANT TO SAVE ON A NEW SYSTEM?
NEED EMERGENCY REPAIRS?
WE CAN HELP
Let us know how we can help and the top-rated Trane Comfort Specialist™ in your area will contact you shortly.
Need help? Answer a few questions to connect with a dealer who can help you find your best HVAC solution.
Please enter your zip code
Please take a short survey on what
you think about trane.com
The dealer you selected doesn't service your Zip/Postal code.
You can close and confirm your location on the form or view all dealers in your area.
We recommend using the latest version of Google Chrome, Microsoft Edge, or Safari