
reliability and dependability

120V Modular Variable Speed Air Handler Specifications
Every Trane modular air handler contains high-quality components that are designed to deliver whole home comfort time after time. The120V Modular Variable Speed Air Handler includes:
- Durable Steel, Powder Painted Cabinet
- Variable speed blower motor
- Exclusive Vortica™ II Blower Housing
- 120 volt wiring connections
- Menu-driven control board
- Fully Insulated Cabinet

| Model | Height (IN.) | Width (IN.) | Depth (IN.) | Compatible Refrigerant |
| P0V0A000M30S | 34" | 14.5" | 28.78" | R-410A |
| P0V0B000M40S | 34" | 17.5" | 28.75" | R-410A |
| P0V0C000M50S | 34" | 21" | 28.75" | R-410A |
| P0V0D000M50S | 34" | 24.5" | 28.75" | R-410A |