
reliability and dependability

XR15 Air Conditioner Specifications
Every Trane Air Conditioner is packed with high quality components. Each helps ensure that time after time, your unit will provide total comfort your family can rely on. The XR15 Air Conditioner includes:
- Climatuff™ compressor
- Spine Fin™ outdoor coil
- Upgraded fan motor
- Full-side louvered panels protect your investment
- Corrosion-resistant Weatherguard™ fasteners
- Unique DuraTuff™ non-corrosive base pan
- Quick-Sess cabinet with full coil protection
- Sound insulator on the compressor (select models)
- Formerly the XR16 Air Conditioner

| Model | Nominal Tons | Height (IN.) | Width (IN.) | Depth (IN.) | Refrigerant Type | Energy Guide |
| 4TTR5018N1000A | 1.5 | 29" | 33" | 30" | R-410A | View |
| 4TTR5024N1000A | 2 | 29" | 33" | 30" | R-410A | View |
| 4TTR5030N1000A | 2.5 | 37" | 33" | 30" | R-410A | View |
| 4TTR5036N1000A | 3 | 37" | 37" | 34" | R-410A | View |
| 4TTR5042N1000A | 3.5 | 45" | 37" | 34" | R-410A | View |
| 4TTR5048N1000A | 4 | 45" | 37" | 34" | R-410A | View |
| 4TTR5060N1000A | 5 | 45" | 37" | 34" | R-410A | View |