
reliability and dependability

XL15i Air Conditioner Specifications
Every Trane Air Conditioner is packed with high quality components. Each helps ensure that time after time, your unit will provide total comfort your family can rely on. The XL15i Air Conditioner includes:
- Durable Climatuff™ compressor
- Full-side louvered panels
- WeatherGuard™ II top
- Baked-on powder paint
- Corrosion-resistant Weatherguard™ fasteners
- All-aluminum Spine Fin™ outdoor coil
- DuraTuff™ non-corrosive base pan
- Unique mounting of shaft down fan motor
- Variable-speed fan motor*
- Quick-Sess cabinet with full coil protection
- Low sound with advanced fan system and sound insulators on compressors (on select models)
- Formerly the XL16i Air Conditioner
ENERGY STAR® Qualified
This product meets ENERGY STAR® requirements when appropriate coil components are used. Ask your dealer for details.

Model | Nominal Tons | Height (IN.) | Width (IN.) | Depth (IN.) | Refrigerant Type | Energy Guide |
4TTX5018N1000A | 1.5 | 37" | 33" | 30" | R-410A | View |
4TTX5024N1000A | 2 | 37" | 33" | 30" | R-410A | View |
4TTX5030N1000A | 2.5 | 44" | 37" | 30" | R-410A | View |
4TTX5036N1000A | 3 | 46" | 37" | 34" | R-410A | View |
4TTX5042N1000A | 3.5 | 54" | 37" | 34" | R-410A | View |
4TTX5048N1000A | 4 | 54" | 37" | 34" | R-410A | View |
4TTX5060N1000A | 5 | 44" | 37" | 37" | R-410A | View |