
reliability and dependability

16 Single-Stage AC w/ WeatherGuard Specifications
Why choose Trane? Our AC units are built with exceptional quality and industry-leading innovation. The 16 Single-Stage Air Conditioner with WeatherGuard™ includes:
- R-454B Refrigerant
- Lower Global Warming Potential
- Climatuff™ compressor + Spine Fin™ condenser coil
- Upgraded fan motor
- Full-sided galvanized steel louvered panels
- Corrosion-resistant Weatherguard™ fasteners
- Rust-resistant baked-on powder paint
- DuraTuff™ rust-proof basepan

| Model | Nominal Tons | Height (IN.) | Width (IN.) | Depth (IN.) | Refrigerant Type | Energy Guide |
| 5TTX6018A1000A | 1.5 | 42" | 33" | 30" | R-454B | View |
| 5TTX6024A1000A | 2 | 38" | 33" | 30" | R-454B | View |
| 5TTX6030A1000A | 2.5 | 42" | 33" | 30" | R-454B | View |
| 5TTX6036A1000A | 3 | 38" | 33" | 30" | R-454B | View |
| 5TTX6042A1000A | 3.5 | 44" | 37" | 34" | R-454B | View |
| 5TTX6048A1000A | 4 | 52" | 37" | 34" | R-454B | View |
| 5TTX6060A1000A | 5 | 52" | 37" | 34" | R-454B | View |