Energy Recovery Ventilator

QF130V Ventilator

QF130V Ventilator Description

The Envirowise™ QF130V inline ventilator offers a cost effective mechanical fresh air solution that controls humidity and temperature. It allows for adjustable airflow to meet the ventilation requirements for homes up to 3500 sq. ft. Built in onboard control is easily controlled from your wall mounted thermostat for added convenience.

Overview

-

Cleaner, healtheir indoor air

This home ventilator removes stale indoor air for an equal amount of fresher outdoor air.

Increased comfort

The QF130V inline ventilator manages the humidity and temperatures that is allowed to enter the home.

Energy effecient

Internally mounted sensors allow for the QF130V to be set up by the installer for meeting "Code Compliant" ventilation standards or for "Energy Preferred" ventilation by limiting the intake of outdoor air that is too humid, too hot, cold, or dry.

Specifications

-

Every Trane QF130V Inline Ventilator is placed with high-quality components. Each helps ensure that you can count on the ventilator to deliver fresh air, time after time. Today’s homes are better insulated and tightly sealed to save energy. This prevents a number of home odors (cooking smells, pet odors, paint or new carpet fumes) from escaping. QF130V Inline Ventilator helps these fumes and odors to dissipate by bringing fresher outdoor air into your home.

  • Static plate energy transfer core means efficient transfer of heat and moisture
  • Multi-position mounting
  • Heavy gauge, powder-painted steel cabinet
  • Unit mounted controller monitors temperature and humidity

TOTAL ESTIMATED INSTALLATION PRICE

* Estimated price reflects the most common average installation cost across the USA. Price may vary in your area. Price ranges shall apply to Basic Installation to include standard materials and service, which may vary by the type of system selected. All price ranges are subject to adjustment based on the unique characteristics of the home. Any changes or modifications to Basic Installation agreed upon by Buyer will be an additional cost as negotiated by Buyer and the independent Trane Comfort Specialist including the cost of mechanical permits that may be required by local and state law. Price ranges do not include any taxes, now or hereafter enacted. Taxes will be added by your Trane Comfort Specialist to the sales price to comply with local and federal tax law.