High Performance Buildings Blog


Organizing a Critical Systems Contingency Plan

July 27, 2017 02:37 PM

From natural disasters to everyday mechanical failures, all facilities face some level of risk due to power, HVAC or compressed air failure. A failure could result in anything from minor discomfort due to lack of temperature control to losing hundreds ...

Read More

An Update on California’s Aliso Canyon Natural Gas Storage Facility (Part 1)

Jude Clemente July 26, 2017 09:01 PM

In October 2015, Southern California’s Aliso Canyon, the second largest natural gas storage site in the U.S., sprung a leak. It took over four months to plug the blowout, which more than doubled the...

Read More

Helping Schools Get Straight-A’s in Energy Efficiency

July 24, 2017 05:40 PM

K-12 schools spend $8 billion annually on energy costs — more than they spend on computers and textbooks combined — and Energy Star® estimates about...

Read More

Ductless Offers Great Energy Cost Savings

July 11, 2017 01:08 PM

For many builders and property managers, the biggest reason to switch to a ductless heating and cooling system is the overall ultimate cost savings...

Read More

If it walks like a DUC and talks like a DUC

Trevor Sutherland July 10, 2017 01:39 PM

When natural gas producers successfully drill a new well, they do not automatically extract all the gas. Some of these wells are capped, their gas to be used another day...

Read More