Ducted Packaged Air Conditioning (PAC)



BENEFITS & FEATURES

Trane offer a combination of energy efficiency, reliability, comfort, and advanced features

  • Energy Efficiency

    Designed to be energy-efficient, helping to reduce operational costs and environmental impact
    Many models come with high SEER (Seasonal Energy Efficiency Ratio) ratings, ensuring efficient performance

  • Quiet Operation

    Engineered to operate quietly, ensuring minimal disruption to the occupants

  • Space-Saving Design

    Made for easier installation in various locations
    Ideal for both residential and commercial applications where space is a premium

  • Customization

    COD (Customer Order Design) products offering to meet the diverse demands of customers

  • Reliability and Durability

    Built to withstand harsh environmental conditions, particularly beneficial in the diverse climates

  • Ease of Installation and Maintenance

    Designed for easy installation and maintenance, reducing downtime and service costs



Product Models

Ducted PAC Models

ODYSSEY2.jpg

ODYSSEY

 

Models

  • Capacity Range : 5 – 20 TR
  • Refrigerant : R22 / R407c / R410a

Features

  • Cooling Only
  • Fixed Speed
  • Washable Filter
  • Cooling range: 5~48℃
SYNERGY3.png

SYNERGY

STANDARD EFFICIENCY INVERTER 

Models

  • Capacity Range : 5 – 20 TR
  • Refrigerant : R410a

Features

  • Cooling Only
  • All DC inverter CDU
  • SEER up to 12.36
  • Low noise operation
  • Refrigerant cooled PCB
  • Cooling range: 5~48℃
PRIMER5.png

PRIMER

SUPERIOR EFFICIENCY INVERTER

Models

  • Capacity Range : 5 – 12.5 TR
  • Refrigerant : R410a

Features

  • Cooling Only
  • All DC inverter CDU
  • SEER up to 17.17
  • ODU ESP up to 40Pa
  • Refrigerant cooled PCB
  • Cooling range: 5~48℃

RAUT2.png

RAUT

Models

  • Capacity Range: 20 – 50 TR
  • Refrigerant: R410a

Features

  • Coil option: Standard
  • Cooling Only
  • ODU Noise less than 70dB(A)
  • Max piping length: 50m
  • Diff height level: 30m
  • New PCB with 7-segment display for enhanced user-friendliness
  • Cooling range: 16~46℃
RAUP2.png

RAUP

Models

  • Capacity Range: 20 – 50 TR
  • Refrigerant: R22 / R407c

Features

  • Coil option: Standard
  • Cooling Only
  • Cooling range: 16~46℃