Water-Cooled Helical Rotary Chillers


State of the art features

  • Asian engineer wearing glasses working in the boiler room,maintenance checking technical data of heating system equipment,Thailand people

    Outstanding versatility for a wide range of demands

    Series R helical rotary chillers are suited for commercial applications that require precise temperature control. Their wide operating temperature range, electronic expansion valve and short anti-recycle timers give them the flexibility for almost any high-performance cooling and heating system.

  • ctv-chiller-service-tech.jpg

    A reliable, proven solution

    Series R helical rotary chillers offer high reliability and enhanced energy efficiency due to their direct-drive compressor design that uses fewer moving parts than gear compressors.

  • tc-decarb-refrigerant-management-992-7.jpg

    Compact size for easier installation

    Chiller replacement can be faster, cheaper and less disruptive due to the Series R chiller’s compact size, which fits into most existing mechanical rooms without requiring additional floor space or wall tear-outs. Units can pass through a standard double door opening, and both single- and dual-point power connections can take advantage of existing wiring.


Product Models

Water-Cooled Helical Rotary Chiller Models

Model Capacity and Energy Efficiency @ AHRI Conditions.

RTHD-AFD.png

RTHD

  • Capacity range: 150 – 525 Ton
  • 50Hz/60Hz
  • Compressor type: Screw,  AFD / Non-AFD
  • Refrigerant: R134a/R513A
  • Best Full-load Efficiency: 0.5367kW/RT
  • Best Part-load Efficiency: 0.3071kW/RT
RTWS3.png

RTWS

  • Capacity range: 60 – 120 Ton
  • 50Hz
  • Compressor type: Screw,  AFD / Non-AFD 
  • Refrigerant: R134a
  • Best Full-load Efficiency: 0.6557kW/RT
  • Best Part-load Efficiency: 0.4321kW/RT
RTWL.png

RTWL

  • Capacity range: 220 – 530 Ton
  • 50Hz
  • Compressor type: Screw,  Non-AFD
  • Refrigerant: R134a
  • Best Full-load Efficiency: 0.5717kW/RT
  • Heat pump

RTWD-2.png

RTWD

  • Capacity range: 96 – 238 Ton
  • 50Hz/60Hz
  • Compressor type: Screw,  Non-AFD
  • Refrigerant: R134a
  • Best Full-load Efficiency: 0.6242kW/RT
RTWH-4.png

RTWH

  • Capacity range: 260 – 480 Ton
  • 50Hz
  • Compressor type: Screw, Non-AFD
  • Refrigerant: R134a
  • Best Full-load Efficiency: 0.6261kW/RT
  • Heat pump

Additional solutions to help you succeed

Retrofit and Upgrade solutions

At Trane, we can help you with everything from turnkey building upgrades and retrofits to ensuring you are operating on the most up to date control system. We are well-versed in regulations and rebates to help you achieve your goals and can find ways to apply our newest technologies with minimal disruption to your daily operation.

Learn About Retrofit and Upgrade solutions

Enhanced Digital Service Solutions

Unlock the power of Connected Mechanical Service Agreements (CMSAs) and revolutionize your HVAC maintenance. With real-time monitoring, remote diagnostics, and proactive maintenance, CMSAs optimize asset performance, reduce costs, and enhance occupant comfort.

Learn About Connected Mechanical Service

Data Center Solutions

As a thermal management trusted innovator, we offer a portfolio of scalable systems including air- and water-cooled chillers, chiller plant controls, fan coil walls, and liquid cooling solutions. Our goal is to help you create and maintain a more sustainable data center infrastructure that brings efficiency now and for what comes next.

Learn About Data Center Solutions