Water-Cooled Centrifugal Chillers


State of the art features

  • Asian engineer wearing glasses working in the boiler room,maintenance checking technical data of heating system equipment,Thailand people

    Meet efficiency, noise and sustainability challenges head on

    We have optimized our fleet of water-cooled chillers to help you maximize efficiency, benefit the environment and reduce operating expenses. Picking the right chiller represents an incredible opportunity to reduce the energy intensity of the world. But first, it needs to perform for you.

  • ctv-chiller-service-tech.jpg

    Industry-leading performance

    CenTraVac centrifugal chillers feature direct-drive compressor that helps deliver reliability through simplicity of design and fewer moving parts while enabling industry-renowned efficiencies, thereby providing the lowest total energy cost of ownership in the Trane water-cooled portfolio.

  • Productivity and production capacity concept.  Industrial management in efficiency and efficient process. Lean cost and  productivity growth. Capacity planning and utilization. Operational excellence.

    Balance installed and operating cost

    Our range of magnetic bearing chillers balances size and efficiency. The chiller's compact size keeps installation costs low, and its efficiency helps reduce electrical consumption contributing to low operating expenses.


Water-Cooled Centrifugal Chillers

Model Capacity and Energy Efficiency @ AHRI Conditions.

CVHH Right Facing Hero

CenTraVac® Water-Cooled Chiller

  • Capacity range 150-4,000+ Ton
  • 50Hz/60Hz
  • Compressor type: Centrifugal
  • Refrigerant: R514A, R1233zd(E)
  • Best full load efficiency: 0.48kW/RT
  • Low pressure
  • Rapid restart after power outage
  • Wide applications capable: Cooling, Icing, Heating
maglevhdwa.png

Magnetic Bearing Water-Cooled Chiller

  • Capacity range 100-1,100 Ton
  • 50Hz/60Hz
  • Compressor type: Centrifugal
  • Refrigerant: R134a, R513A, R1234ze
  • Best full load efficiency: 0.52kW/RT
  • Best part load efficiency: 0.31kW/RT
  • Rapid restart after power outage
MaglevModularchiller13.png

Magnetic Bearing Modular Chiller

  • Capacity range: 100 – 1,100 Ton
  • 50Hz/60Hz
  • Compressor type: Magnetic Bearing
  • Refrigerant: R134a, R513a
  • Best full load efficiency: 0.52kW/RT
  • Best part load efficiency: 0.31kW/RT

CenTraVac Water-Cooled Chiller

Industry Leading. Sustainable. Reliable. Lowest Total Cost of Ownership.

CVHH

850 - 2,600 ton capacity

  • Multi-stage compressor
  • Heating and cooling capable
  • R-1233zd refrigerant

CVHF

325 - 1,900 ton capacity

  • 2-stage compressor
  • Heating and cooling capable
  • R-514A refrigerant

CDHF

1,450 - 3,950 ton capacity

  • 2-stage, dual compressor
  • Series counterflow
  • R-514A refrigerant

CDHH

1,800 - 4,000 ton capacity

  • Multi-stage, dual compressor
  • Heating and cooling capable
  • R-1233zd refrigerant

CVHE

200 - 500 ton capacity

  • 3-stage compressor
  • Heating and cooling capable
  • R-514A refrigerant

CVHG

325 - 1,300 ton capacity

  • 3-stage compressor
  • Heating and cooling capable
  • R-514A refrigerant

CDHG

1,500 - 2,600 ton capacity

  • 3-stage, dual compressor
  • Series counterflow
  • R-514A refrigerant

Magnetic Bearing Water-Cooled Chiller

Sustainable. Reliable. Compact. Economical.

HDWA

200 - 500 ton capacity

  • Maglev compressor
  • Both high COP and IQP
  • Integrated UPS design
  • HFO available

HSWE

500 - 1,200 ton capacity

  • Maglev compressor
  • Modular design for easy extension
  • Compact dimensions
  • HFO available
  • Optimized for DC applications

HSWA

100 - 400 ton capacity

  • Multi compressors
  • Both high COP and IQP
  • HFO available

HSWB

400 - 1,050 ton capacity

  • Multi compressors
  • Both high COP and IQP
  • HFO available

Magnetic Bearing Modular Chiller

Sustainable. Feasible. Compact. Economical.

HMWA

100 - 1,100 ton capacity

  • Maglev compressor
  • Modular design for easy extension
  • Compact dimensions
  • HFO available

Additional solutions to help you succeed

Retrofit and Upgrade solutions

At Trane, we can help you with everything from turnkey building upgrades and retrofits to ensuring you are operating on the most up to date control system. We are well-versed in regulations and rebates to help you achieve your goals and can find ways to apply our newest technologies with minimal disruption to your daily operation.

Learn About Retrofit and Upgrade solutions

Enhanced Digital Service Solutions

Unlock the power of Connected Mechanical Service Agreements (CMSAs) and revolutionize your HVAC maintenance. With real-time monitoring, remote diagnostics, and proactive maintenance, CMSAs optimize asset performance, reduce costs, and enhance occupant comfort.

Learn About Connected Mechanical Service

Data Center Solutions

As a thermal management trusted innovator, we offer a portfolio of scalable systems including air- and water-cooled chillers, chiller plant controls, fan coil walls, and liquid cooling solutions. Our goal is to help you create and maintain a more sustainable data center infrastructure that brings efficiency now and for what comes next.

Learn About Data Center Solutions