Trane Fan Wall Unit for Data Centers

Model DFWA

DFWA2.jpg

Overview

Introducing the Trane® Fan Coil Wall, the data center cooling solution that's built for performance and tailored to your needs.

  • Capacity range: 600kW or greater (up to 160K CMH+)
  • Filtration: Standard 2” MERV 8 filters (optional MERV 11)
  • Controls: PLC controllers provide various control modes and system connections
  • Compact footprint to save space (1.2~1.6m length)
  • EC fan wall offers higher redundancy
  • Fan wall and filter wall can be easily maintained
  • Top coil connections help save space and allow for more compact arrangement of cooling systems
  1. Designed to Your Specifications

    The Trane Fan Coil Wall platform was designed to be adjusted to meet the specific needs of data center owners. We're committed to continuously innovating to stay current with the changing industry, working closely with you to collaborate and innovate throughout the design process.

  2. Get the Best Solution for Your Space

    For existing facilities with space or access constraints, we can deliver a two-piece unit designed to fit through your doors and enhance your footprint.

    Or, the Trane Fan Coil Wall is available as a single-piece unit for easy installation and fast startup—ideal for new construction.

  3. Dedicated Manufacturing for Tight Timelines

    We have dedicated production capacity for the Trane Fan Coil Wall. Not only does this give our manufacturing and design teams tremendous flexibility, it also helps to deliver competitive lead times.

  4. Practice Data Center Sustainability

    The Trane Fan Coil Wall may be an excellent replacement for water-intensive evaporative cooling. They use air, instead of precious water resources. And because every unit is ideally designed and scaled to the application, it helps avoid excessive energy use and minimizes carbon emissions.

  5. Stay with Trane for Services

    Trane provides all the support you’ll need throughout the lifecycle of your system. From full-system design through installation and ongoing maintenance and repairs, Trane provides professional services to maintain your data center fan wall performance.